/content/hbtbt/ae/en/search-results.html

    Power Supplies

    PS Series Switching Power Supply

    PS Series Switching Power Supplies are ideal for supplying loop power to Veris power transducers and current sensors.They are high efficiency switching power supplies capable of supplying up to 90 W.

    Overview

    PS Series Switching Power Supplies are ideal for supplying loop power to Veris power transducers and current sensors.They are high efficiency switching power supplies capable of supplying up to 90 W.

    Features & Benefits:
    • High efficiency switching power supply capable of supplying up to 90 W
    • Ideal for supplying loop power to Veris power transducers and current sensors
    • Universal voltage input from 100 to 240 Vac/110 to 340V DC
    • DIN rail mounting for easy installation
    • Small size saves panel space
    • High efficiency won’t generate excessive heat in control panel
    Certifications:
    • EN61204-3
    • UL
    • CE
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list