/content/hbtbt/ae/en/search-results.html

Power Supplies

PS563 40VA NEMA Transformer

PS563 40VA NEMA transformer that powers 24V–277VAC circuits in HVAC systems.

Overview
PS563 40VA NEMA transformer that powers 24V277VAC circuits in HVAC systems.
Specifications

Others

  • Maximum Output Voltage
    • 24 voltage direct current
  • Output Voltage
    • 24 voltage direct current
  • Brand
    • Honeywell Hospitality
    • Honeywell Multisite
  • Product Type
    • Transformer Degrees Celsius

Others

  • Maximum Output Voltage
    • 24 voltage direct current
  • Output Voltage
    • 24 voltage direct current
  • Brand
    • Honeywell Hospitality
    • Honeywell Multisite
  • Product Type
    • Transformer Degrees Celsius
  • Maximum Output Voltage : 24 voltage direct current
  • Output Voltage : 24 voltage direct current
  • Brand : Honeywell Hospitality|Honeywell Multisite
  • Product Type : Transformer Degrees Celsius
Others
Name
Description
File Size
Date
Size
INNCOM POWER SUPPLIES Datasheet
application/pdf 580.71 KB
8/29/2023
580.71 KB
Name
Description
File Size
Date
Size
INNCOM POWER SUPPLIES Datasheet
580.71 KB
8/29/2023
580.71 KB
Name
Description
File Size
Date
Size
INNCOM POWER SUPPLIES Datasheet
580.71 KB
8/29/2023
Product Number
SKUs
Image
SKU
Description
alt
14-2020
Transformer, PS563, 120208240V AC or 24V AC, 40VA
Image
SKU
Description
alt
14-2020
Transformer, PS563, 120208240V AC or 24V AC, 40VA