Power Supplies
PS564.DIN SMPS
The PS564.DIN SMPS by INNCOM are a part of Honeywell. They are universal input, 12V DC 1A output switch mode power supplies for apllications requiring 12V DC supply.
The PS564.DIN SMPS are a part of Honeywell's INNCOM Power Supplies.Honeywell provides a variety of equipments such as PS564.DIN that meets the demands of HVAC, lightening, amenities and network requirements. They are available in a DIN rail mountable enclosure.
Certifications:- CE Mark
- CQC
- FCC UL
- RoHS Approved
Others
- Mains Frequency
- 50/60 hertz
- Output Voltage
- 12 voltage direct current
- Input Voltage
- 90 - 277 voltage alternating current
- Brand
- Honeywell Hospitality
- Product Type
- Power Supply Degrees Celsius
Others
- Mains Frequency
- 50/60 hertz
- Output Voltage
- 12 voltage direct current
- Input Voltage
- 90 - 277 voltage alternating current
- Brand
- Honeywell Hospitality
- Product Type
- Power Supply Degrees Celsius
- Mains Frequency : 50/60 hertz
- Output Voltage : 12 voltage direct current
- Input Voltage : 90 - 277 voltage alternating current
- Brand : Honeywell Hospitality
- Product Type : Power Supply Degrees Celsius
Others
Please sign in to activate purchase options