/content/hbtbt/ae/en/search-results.html

    Relays

    Alerton Socket Relay

    The Alerton Socket Relays VMD3B Series are 3PDT blade-style relays for socket/DIN mounting. The standard VMD3B-C model is economical and reliable.

    Overview

    The Alerton Socket Relays VMD3B Series are 3PDT blade-style relays for socket/DIN mounting. The standard VMD3B-C model is economical and reliable. The fullfeatured VMD3B-F includes an LED and a flag indicator for convenient status viewing and a push-button test feature for easy troubleshooting. The finger-safe sockets reduce risk, and the hold-down clip keeps the device secure. Enhanced safety and dependability

    Features & Benefits:
    • Color-coded push button...allows manual operation of relay. AC coils
    • red, DC coils blue
    • Removable override lever...when activated, locks push button and
    • contacts in the powered position
    • Flag indicator...shows relay status in manual or powered condition
    • LED status lamp...shows coil “ON” or “OFF” status
    • I.D. tag/write-on plastic label...used for identification of relays in multirelay circuits
    • 2-way side or DIN rail mounting system...retrofits existing panel
    • mounting and 35 mm DIN rail
    • Mating hold-down clip...secures relay to socket (-F sockets)
    Certifications:
    • CE
    • RoHS
    • VdS
    • BOSEC
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list