/content/hbtbt/ae/en/search-results.html

    Relays

    Enclosed Victory 220 Relay

    The Victory 220 20 A SPDT enclosed relays combine a power duty relay with a high level of field-selectability and versatility.

    Overview

    The Victory 220 20 A SPDT enclosed relays combine a power duty relay with a high level of field-selectability and versatility. The devices are quick and easy to install using the threaded nipple mount. With no need for a dedicated field enclosure, this series is ideal for retrofit projects. It is used in Command contactors, Control motors, Isolation, Device interlocking, Relay logic and for Sensing voltages for alarm conditions.

    Features & Benefits:
    • Sleek field enclosure reduces the need for panel space
    • The nipple mount feature allows the V220 Series to be mounted to any electrical enclosure
    • HP Ratings make the V220 ideal for control of fractional HP motors
    • Flexible tinned stranded wire, fits easily in tight spaces and provides secure connections
    Certifications:
    • UL508 Listed
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list