/content/hbtbt/ae/en/search-results.html

    Relays

    Mini Command Victory Relay

    The Victory 645 relays are economical and multi-purpose, designed for control of loads up to 10 A. Small size of relays allows for space saving utility in panels and field enclosures.

    Overview

    Victory 645 relays are 10 A relays provided in a small Package for Tight Spaces. Victory 645 relays are economical, multi-purpose relays designed for control of loads up to 10 A. Small size of relays allows for space saving utility in panels and field enclosures. The V645 comes with a DIN rail clip, screw, and foam tape for a variety of mounting methods. Victory 645 are used for applications such as sense voltages for alarm conditions, relay logic, isolation, for start/stop of small motors & contactors and device interlocking.

    Features & Benefits:
    • Economical : Economical multi-voltage relay
    • Switching : Switch up to 10 A@250V AC
    • Flexible : 24 to 30 Vac/dc or 120V AC coil input provides application flexibility
    • Mounting options : Ships with foam tape, mounting screw, and DIN rail clip
    • Easy diagnostics : Status LED for visual indication
    Certifications:
    • UL 508
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list