/content/hbtbt/ae/en/search-results.html

    Relays

    Relay

    The Relay in a Box (RIB) Pilot Series from Functional Devices controls most BAS, HVAC, low-horsepower motor and lighting applications.

    Overview

    The Relay in a Box (RIB) Pilot Series from Functional Devices controls most BAS, HVAC, low-horsepower motor and lighting applications. The relays come mounted and pre-wired in a housing, saving the installer the time, trouble, and expense of buying separate components (relay, socket, mounting rail, and enclosure) and assembling them on the job or at the shop.

    The RIB Pilot Series has a protruding 1/2 or 3/4 NPT nipple from which all wires exit (except T series). To install, remove a conduit knockout in the equipment, insert the wires and nipple through the hole, tighten the locknut, and connect the wires.

    RIB Pilot Series - 10A relays: - The RIB Pilot Series has relay contacts rated for 10A and is used to control light electrical loads, drive power relays/ contactors, or sense the voltage being fed to electrical loads. The RIB Pilot Series requires a low coil-drive current and is provided with circuitry to allow powering the relay coil from a wide range of AC or DC voltages. RIBT Series - High/Low Voltage Separation: - The RIBT Series is designed to provide physically separate entrances for connections to the relay input coil and output contacts. Relay contact wires exit the housing through a 1/2 or 3/4 NPT nipple. The cover of the RIBT Series is removable, and the coil drive wires can enter the housing through one of two convenient openings with star bushings or 1/2 conduit. The coil drive wires are secured to screw terminals within a separate wiring compartment in the RIBT Series. Most of the RIB's in the Pilot Series are also available in the RIBT Series.

    Features & Benefits:
    • Convenient and economical to use
    • Relay status indicator via LED
    • Coil uses low current and accepts a wide range of AC and DC voltages
    • Closed/Open/Auto switch option available
    • Nipple- or screw-mountable
    • Compact, gray plastic enclosure
    • Color-coded wires for eliminating errors.
    Certifications:
    • UL listed
    • UL 916 Energy Management UL 864 Fire
    • CUL listed
    • CSFM
    • UL File S7312
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list