/content/hbtbt/ae/en/search-results.html

    Relays

    Victory Relays

    Victory 420 DPDT power duty enclosed relays combine industrial strength and ease of use

    Overview

    The Victory 420 DPDT power duty enclosed relays combine industrial strength and ease of use. With the nipple mount enclosure, installation could not be easier. The V320/V420 need no dedicated field enclosure, so they are the ideal retrofit devices. One coil input controls the state of two power rated contacts for the simultaneous control of two devices or both poles of a single-phase circuit, e.g. motor loads. Field-selectable high and low voltage coil inputs provide on-site versatility.

    Features & Benefits:
    • Reduces the need for panel space
    • Flexible tinned stranded wire
    • Fits easily in tight spaces
    • Provides secure connections to wire nuts
    • Can be mounted to any electrical enclosure, easing installation
    • Designed and listed for field installation
    • Makes electrical inspection a snap
    Certifications:
    • UL508 Listed
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list