/content/hbtbt/ae/en/search-results.html

Transformers

CRT6 Transformer

The CRT transformers are suitable for cabinet wall mounting and are designed for use with Excel 5000 and Excel Web components.

Overview

The CRT transformers are suitable for cabinet wall mounting and are designed for use with Excel 5000 and Excel Web components.

Features & Benefits:
  • Cabinet wall mounting
  • Separate inputs for 220 V~ and 230 V~ mains power supply
  • Fusing for primary or secondary side
  • Available also as double transformer with separate secondary windings
Specifications

Others

  • Operating Current Draw
    • 0.78 ampere
  • Maximum Operating Ambient Temperature
    • 40 Degrees Celsius
  • Maximum Input Voltage
    • 230; 220 volt
  • Frequency
    • 50/60 Hertz (1/second)
  • Output Voltage
    • 24 volt
  • Product Type
    • CRT6 Transformer Degrees Celsius
  • Mounting Type
    • Cabinet Wall inch
  • Brand
    • Honeywell
  • Transformer Type
    • Safety Isolationg Type

Others

  • Operating Current Draw
    • 0.78 ampere
  • Maximum Operating Ambient Temperature
    • 40 Degrees Celsius
  • Maximum Input Voltage
    • 230; 220 volt
  • Frequency
    • 50/60 Hertz (1/second)
  • Output Voltage
    • 24 volt
  • Product Type
    • CRT6 Transformer Degrees Celsius
  • Mounting Type
    • Cabinet Wall inch
  • Brand
    • Honeywell
  • Transformer Type
    • Safety Isolationg Type
  • Operating Current Draw : 0.78 ampere
  • Maximum Operating Ambient Temperature : 40 Degrees Celsius
  • Maximum Input Voltage : 230; 220 volt
  • Frequency : 50/60 Hertz (1/second)
  • Output Voltage : 24 volt
  • Product Type : CRT6 Transformer Degrees Celsius
  • Mounting Type : Cabinet Wall inch
  • Brand : Honeywell
  • Transformer Type : Safety Isolationg Type
Others
Name
Description
File Size
Date
Size
TRANSFORMATOREN
application/pdf 135.83 KB
5/14/2023
135.83 KB
Transformatoren für Schaltschrankmontage
application/pdf 63.29 KB
4/5/2023
63.29 KB
CRT2, CRT6, CRT12, CRT6-6, CRT6-12, ETR2 Transformers
application/pdf 393.92 KB
5/14/2023
393.92 KB
Name
Description
File Size
Date
Size
TRANSFORMATOREN
application/pdf 135.83 KB
5/14/2023
135.83 KB
Transformatoren für Schaltschrankmontage
application/pdf 63.29 KB
4/5/2023
63.29 KB
CRT2, CRT6, CRT12, CRT6-6, CRT6-12, ETR2 Transformers
application/pdf 393.92 KB
5/14/2023
393.92 KB
Name
Description
File Size
Date
Size
TRANSFORMATOREN
135.83 KB
5/14/2023
Transformatoren für Schaltschrankmontage
63.29 KB
4/5/2023
CRT2, CRT6, CRT12, CRT6-6, CRT6-12, ETR2 Transformers
393.92 KB
5/14/2023
Product Number
Image
SKU
Description
alt
CRT6
TRANSFORMER 240V24V 6A AC
Image
SKU
Description
alt
CRT6
TRANSFORMER 240V24V 6A AC