/content/hbtbt/ae/en/search-results.html

    PLCs

    Basic Power Controller with Ethernet

    The fast processor and increased system resources provide the High Power CPU with sufficient power reserves to process the most demanding control and communication tasks. The PCD3.M5360 provides a RS-422/485 interface.

    Overview

    The fast processor and increased system resources provide the High Power CPU with sufficient power reserves to process the most demanding control and communication tasks. The PCD3.M5360 provides a RS-422/485 interface. This CPU has the same functions as PCD3.M5560 except that the S-Net/MPI is replaced by RS-422/485 interface up to 115 Kbit/s (compatible to PCDx.F110S, but the termination network is configured through the PG5 “Hardware settings” option CPU basic module with Ethernet TCP/IP, 2 MB of program memory.

    Features & Benefits:
    • Sustainable processor technology
    • Combined with the Saia PCD COSinus operating system, it is a simply packed, low-priced PLC of the middle class with a very high performance
    • USB, RS-232, RS422/RS-485, RS-485 and Industrial Ethernet interface in the base unit. Integral Web server
    • Maximum peripheral connections
    • Up to 1023 central inputs/outputs with expansion module holder
    Certifications:
    • CE
    • EN61131-2:2007
    • EN61000-6-4:2007 +A1:2011
    • EN50581:2012
    • EMC: 2014/30/EU
    • LVD: 2014/25/EU
    • RoHS Directive: 2011/65/EU
    • UL508
    • IP 20 according to EN60529
    • EAC Mark of Conformity for Machinery Exports to Russia, Kazakhstan or Belarus
    • ABS: Certficate nr.: 16-HG1527910-PDA
    • DNV-GL: Certificate nr.: MRA000002Z