/content/hbtbt/ae/en/search-results.html

    PLCs

    Small Power Controller with Ethernet

    CPU Basic Power Modules are used for 4 plug-in input/output modules. They are available with Ethernet TCP/IP and CPU with 512 K Byte user program.

    Overview

    CPU Basic Power Modules are available with Ethernet TCP/IP. Ethernet is the most popular interface has grown up very fast due to its connectivity/cabling the speed performance is increased. CPU Basic Power Modules have 128 M Byte user Flash memory with file system.

    Features & Benefits:
    • Up to 1023 inputs/outputs. Can be expanded remotely with RIO PCD3.T66x
    • Up to 13 communication interfaces
    • Onboard USB and Ethernet interface.
    Certifications:
    • CE
    • EN61131-2:2007
    • EN61000-6-4:2007 +A1:2011
    • EN50581:2012
    • EMC: 2014/30/EU
    • LVD: 2014/25/EU
    • RoHS Directive: 2011/65/EU
    • UL508
    • IP 20 according to EN60529
    • EAC Mark of Conformity for Machinery Exports to Russia, Kazakhstan or Belarus
    • ABS: Certficate nr.: 16-HG1527910-PDA
    • DNV-GL: Certificate nr.: MRA000002Z