/content/hbtbt/ae/en/search-results.html

    Remote Temperature Controllers

    1/2 Stage Heating OTC Controller

    Honeywell Heating OTC Controllers are microprocessor controller with fixed hardware and software. Controllers provides configuration with 15 sets of parameters & remote access with App and Gateway.

    Overview

    Honeywell Heating, District Heating and Multi-Fuel OTC Controllers are microprocessor controller with fixed hardware and software. OTC Controllers provides configuration with 15 sets of parameters & remote access with App and Gateway. The OTC Controllers are used for all Heating and District Heating applications with direct heating circuit and/or mixed heating circuit, domestic hot water, boiler burner, heat exchanger valve. Honeywell Heating OTC Controllers have ½ stages burner output & 6 hardware input. Controller heating circuit consist of pump & mixing valve.

    The software application can be selected, by keying in a plant type code, and can be adjusted with parameters; or use no code number and configure the application with the parameter sets only. Hardware outputs are relay outputs with a maximum contact load of 2A 250V. The standard relay outputs are for pumps and valves, and are controlled from the selected application, mixing valves need 2 output relays. The function for the additional relay outputs can be set with parameter. Controllers offers heating without time program, eco, summer, auto modes of operation. OTC Controllers offers panel mounting and wall mounting feature. Controllers have feature of various display languages

    Features & Benefits:
    • Provides configuration with 15 sets of parameters
    • Used for all Heating and District Heating applications
    • Remote access with App and Gateway
    • 6 hardware input & 1/2 stages burner output
    • Heating circuit consist of pump & mixing valve
    • Panel & Wall mounting
    • IP30 Protection class
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list