/content/hbtbt/ae/en/search-results.html

    Web Panels & HMIs

    AlerView Touchscreen Display

    The AlerView is a versatile and configurable touchscreen display that provides secure, easy access to any device connected to the BACnet internetwork.

    Overview

    The AlerView is a versatile and configurable touchscreen display that provides secure, easy access to any device connected to the BACnet internetwork. Ideal for localized monitoring and management of devices, users can view and / or modify data points based upon their profile permissions, providing real-time insights into current conditions and eliminating calls to facilities or the need to manage routine set point changes via Compass

    Features & Benefits:
    • 7” touchscreen - small enough for local deployment (i.e. in-room, or at equipment location) yet large enough to deliver a great user experience
    • Support for BACnet/IPv4 and BACnet/MSTP - integrate any BACnet enabled device on the network
    • Three mounting options and 3 power options provide flexibility for a variety of room types and configurations
    • Customize with homescreen image and user-friendly names
    • Configurable device tile layout options present 1-6 tiles representing different devices/ zones/controllers
    • Access additional point details such as set points by clicking on the tile
    • Supports up to 999 unique users for high traffic / shared room applications
    • Create up to 10 profile / permission groups to tailor access and read / write capabilities
    • User-based activity logging provides changelog audit trail
    • Supports BACnet Time Sync
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton