Zone & Unitary Controllers
-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- Contact
- |
You are browsing the product catalog for
/content/hbtbt/ae/en/search-results.html
- Products
- By Category
- Building Management
- Controllers
- Zone & Unitary Controllers
- Controller 24V 10% AC 50/60 Hz 2 Analog Input 2 Analog Output 2 Digital Input 1 Digital Output
Overview
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Product Number
Image
SKU
Description
PEC8445-PB1-SM
Controller 24V - 10% AC 5060 Hz 2 Analog Input 2 Analog Output 2 Digital Input 1 Digital Output
PEC8445-PB1-SO
BACnet IP Controller, UIx8, DIx4, AOx4, DOx5, with Modbus Communication Bus
Image
SKU
Description
PEC8445-PB1-SM
Controller 24V - 10% AC 5060 Hz 2 Analog Input 2 Analog Output 2 Digital Input 1 Digital Output
PEC8445-PB1-SO
BACnet IP Controller, UIx8, DIx4, AOx4, DOx5, with Modbus Communication Bus
Copyright © 2024 Honeywell International Inc.
Access Restricted
Maximum File Size
Maximum Files Exceeded
You cannot access this page as this product is not available in your country.