Zone & Unitary Controllers
VAV IP Controller
IP-enabled VAV control used to be the wave of the future, but not anymore – because with the arrival of the Alerton VAV IP controller, it’s the wave of today.
Features & Benefits:
- Connect via BACnet/IP
- IP loop and daisy-chain wiring
- 7 universal I/Os and 5 solid-state relays
- Supports Microset 4 wall modules
- Integrated Actuator
- Installs on both square and round ducts
- Fully programmable
- Test and balance via Microset 4
- Program with Alerton’s VisualLogic –no secondary software needed
- Field replaceable, polarity-free airflow sensor
- Color-coded screw terminals can be swapped without disconnecting wires
Others
Please Sign In to view part numbers available for purchase based on your account