/content/hbtbt/ae/en/search-results.html

    Linear Actuators

    M4100 Series Thermoelectric Actuator

    The M4100 Series Thermoelectric Actuators are designed with efficacy to provide time-controlled two point regulation for heating and cooling systems.

    Overview
    The M4100 Series Thermoelectric Actuators provides time-controlled two point regulation of heating and cooling systems. They are used in room and zone applications such as fan coil units, radiators, floor heating systems, chilled ceilings, and convectors. The actuators are designed for applications where space is limited. The valve adapter assortment guarantees a perfect match of the actuator to almost all valve bottoms and heating circuit. The function display of the actuator shows at first glance whether the valve is open or closed; this can be also felt in the dark.Features & Benefits:
    • No mounting tools are required
    • Water protected housing design
    • Noiseless operation
    • Surge protection(2.5kV)
    • Auxiliary switch models for driving pumps or fans
    Certifications:
    • EN 60730
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Stem_Force@stem_force|Stroke_Length@stroke_length

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    M4100E1510
    0-10Vdc Thermoelectric linear actuator, 24Vac, 2.5mm stroke, 100N, NC, 75s runtime, order cable separately
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-M4100E1510-left
    M4100E1510
    0-10Vdc Thermoelectric linear actuator, 24Vac, 2.5mm stroke, 100N, NC, 75s runtime, order cable separately
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-M4100E1510-left

    Related Products