Linear Actuators
-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- Contact
- |
You are browsing the product catalog for
/content/hbtbt/ae/en/search-results.html
- Products
- By Category
- Building Management
- Field Devices
- Actuators
- Linear Actuators
- M5410 Series Fast Acting 6.5mm Stroke Linear Valve Actuator
Overview
Product Number
Image
SKU
Description
M5410L1001
2-Point Fast Acting Linear Actuator, 230Vac, 6.5mm stroke, 90N
Image
SKU
Description
M5410L1001
2-Point Fast Acting Linear Actuator, 230Vac, 6.5mm stroke, 90N
Copyright © 2024 Honeywell International Inc.
Access Restricted
Maximum File Size
Maximum Files Exceeded
You cannot access this page as this product is not available in your country.