/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    10W On-Off Control Rotary Actuator

    The OM series is equipped with standard on-off control quarter-turn Electric Rotary Actuator. The series can also provide feedback output signal. Dry contact is provided for On-Off version.

    Overview

    The OM series is equipped with standard on-off control quarter-turn Electric Rotary Actuator. The series can also provide feedback output signal. Dry contact is provided for On-Off version.

    Features & Benefits:
    • Manual override non-clutch design
    • Manual operation can be operated without any lever, clutch or brake upon power voltage
    • Irreversible worm gear
    • Visual mechanical position indicator for accurate visual reference of valve position
    • Anti-condensation heater and 2 aux. limit switches on standard model
    • Enclosure IP67
    Specifications

    Others

    • Overall Height
      • 155 millimetre
    • Operating Torque
      • 35 newton meter
    • Supply Voltage Frequency
      • 50/60 hertz
    • Runtime
      • 12 second (time unit)
    • Maximum Operating Ambient Temperature
      • 65 degree Celsius
    • Overall Width
      • 114 millimetre
    • Minimum Operating Ambient Temperature
      • -30 degree Celsius
    • Driving Power Consumption
      • 10 watt
    • Supply Voltage
      • 220 voltage alternating current

    Others

    • Overall Height
      • 155 millimetre
    • Operating Torque
      • 35 newton meter
    • Supply Voltage Frequency
      • 50/60 hertz
    • Runtime
      • 12 second (time unit)
    • Maximum Operating Ambient Temperature
      • 65 degree Celsius
    • Overall Width
      • 114 millimetre
    • Minimum Operating Ambient Temperature
      • -30 degree Celsius
    • Driving Power Consumption
      • 10 watt
    • Supply Voltage
      • 220 voltage alternating current
    • Overall Height : 155 millimetre
    • Operating Torque : 35 newton meter
    • Supply Voltage Frequency : 50/60 hertz
    • Runtime : 12 second (time unit)
    • Maximum Operating Ambient Temperature : 65 degree Celsius
    • Overall Width : 114 millimetre
    • Minimum Operating Ambient Temperature : -30 degree Celsius
    • Driving Power Consumption : 10 watt
    • Supply Voltage : 220 voltage alternating current
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    OM-1
    Rotary Actuator, On-Off Control, 10W, 2Kg, 35Nm, 12sec Run Time
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-om1-10won-offcontrolrotaryactuator-primaryimage
    OM-1
    Rotary Actuator, On-Off Control, 10W, 2Kg, 35Nm, 12sec Run Time
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-om1-10won-offcontrolrotaryactuator-primaryimage