/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    Electrical Actuator

    The Electrical Actuator used for four-way valves ZRK. Mounting kits available for connection with viessmann valves and air dampers which can be used for heating systems.

    Overview

    Honeywell Electrical Actuator for ZRK and air-dampers. Mounting kits available for connection with viessmann valves and air dampers which can be used for heating systems. The electrical actuator position indication can reversible scale plate. Manual operation by declutch of gear and protection class is IP54. The actuator have an adjustment angle of 90 °.

    Features & Benefits:
    • Electrical actuator for four-way valves ZRK
    • Manual operation
    • Position indication
    Specifications

    Others

    • Runtime
      • 90 second (time unit)

    Others

    • Runtime
      • 90 second (time unit)
    • Runtime : 90 second (time unit)
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list