Rotary Actuators
Line Voltage Motorized Actuator
The CS4110A1002 are Spring Return Direct Coupled Actuators which are used within heating, ventilating and air-conditioning systems. They can drive a variety of quarter-turn final control elements requiring spring return fail-safe operation.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The CS4110A1002 are Spring Return Direct Coupled Actuators which are used within heating, ventilating and air-conditioning systems. They can drive a variety of quarter-turn final control elements requiring spring return fail-safe operation. Volume control dampers are mounted directly to the drive shaft or remotely with the use of accessory hardware. Quarter-turn rotary valves such as ball or butterfly valves are mounted directly to the drive shaft Linear stroke globe or cage valves mounted with linkages to provide linear actuation.
Features & Benefits:- Access cover to facilitate connectivity
- Metal housing with built-in mechanical end limits
- Spring return direction field-selectable
- Shaft position indicator and scale
- UL listed
- CE compliant