/content/hbtbt/ae/en/search-results.html

Rotary Actuators

M6061 Rotary Valve Actuator

M6061 rotary valve actuators are designed to provide floating control in heating and air conditioning systems.

Overview

M6061 rotary valve actuators are designed to provide floating control in heating and air conditioning systems. High control performance and robust design are standard for this actuator. In combination with the valves DR/ZR/DRU, it is possible to control exact heating and cooling water temperatures. The mechanical interface between actuators and valves are designed for reliable operation. Actuators with torques from 10 Nm to 40 Nm are available for a wide range of rotary mixing valves (DIN 15 up to DIN 150).

Features & Benefits:
  • Protected against overload and blocking
  • Maintenance-free electrical actuator for rotary valves
  • Clear position indicator
  • Direct mounting on rotary valves
  • Manual operation
  • High torque
  • Large wiring cabinet
  • Long lifetime
Certifications:
  • CE
Specifications

Others

  • Brand
    • Honeywell BMS EMEA
  • Number of End Switches
    • Optional
  • Angle of Rotation
    • 90 degree
  • Feedback Type
    • Optional voltage direct current
  • Application
    • HVAC
  • Frequency
    • 50 hertz

Others

  • Brand
    • Honeywell BMS EMEA
  • Number of End Switches
    • Optional
  • Angle of Rotation
    • 90 degree
  • Feedback Type
    • Optional voltage direct current
  • Application
    • HVAC
  • Frequency
    • 50 hertz
  • Brand : Honeywell BMS EMEA
  • Number of End Switches : Optional
  • Angle of Rotation : 90 degree
  • Feedback Type : Optional voltage direct current
  • Application : HVAC
  • Frequency : 50 hertz
Others
Name
Description
File Size
Date
Size
NXL HVAC Quick Guide
application/pdf 284.77 KB
4/5/2023
284.77 KB
M6061
application/pdf 1.94 MB
4/5/2023
1.94 MB
M6061 Mischer Stellmotor
application/pdf 330.69 KB
6/29/2023
330.69 KB
3-WAY ROTARY VALVES PN 6
application/pdf 389.25 KB
5/14/2023
389.25 KB
BUTTERFLY VALVES
application/pdf 406.01 KB
5/14/2023
406.01 KB
V5004T Kombi-QM Druckunabhängiges Abgleich- und Regelventil
application/pdf 3.82 MB
7/31/2023
3.82 MB
M6061 ROTARY VALVE ACTUATORS
application/pdf 665.35 KB
6/29/2023
665.35 KB
KOMBI-QM PRESSURE-INDEPENDENT CONTROL VALVES PN16 - PN25
application/pdf 1.42 MB
7/31/2023
1.42 MB
M6061 ATTUATORI ELETTRICI PER VALVOLE ROTATIVE V5431F, V5441F
application/pdf 179.06 KB
6/29/2023
179.06 KB
M6061 ACTUADOR PARA VÁLVULAS ROTATIVAS
application/pdf 158.31 KB
5/14/2023
158.31 KB
M6061 MOTEURS POUR VANNES ROTATIVES
application/pdf 435.11 KB
6/29/2023
435.11 KB
Field Devices
application/pdf 1.91 MB
7/14/2023
1.91 MB
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
application/pdf 3.82 MB
7/31/2023
3.82 MB
Data Sheet
Name
Description
File Size
Date
Size
Rotary Valve Actuators
application/pdf 635.07 KB
5/14/2023
635.07 KB
Name
Description
File Size
Date
Size
Rotary Valve Actuators
635.07 KB
5/14/2023
635.07 KB
NXL HVAC Quick Guide
284.77 KB
4/5/2023
284.77 KB
M6061
1.94 MB
4/5/2023
1.94 MB
M6061 Mischer Stellmotor
330.69 KB
6/29/2023
330.69 KB
3-WAY ROTARY VALVES PN 6
389.25 KB
5/14/2023
389.25 KB
BUTTERFLY VALVES
406.01 KB
5/14/2023
406.01 KB
V5004T Kombi-QM Druckunabhängiges Abgleich- und Regelventil
3.82 MB
7/31/2023
3.82 MB
M6061 ROTARY VALVE ACTUATORS
665.35 KB
6/29/2023
665.35 KB
KOMBI-QM PRESSURE-INDEPENDENT CONTROL VALVES PN16 - PN25
1.42 MB
7/31/2023
1.42 MB
M6061 ATTUATORI ELETTRICI PER VALVOLE ROTATIVE V5431F, V5441F
179.06 KB
6/29/2023
179.06 KB
M6061 ACTUADOR PARA VÁLVULAS ROTATIVAS
158.31 KB
5/14/2023
158.31 KB
M6061 MOTEURS POUR VANNES ROTATIVES
435.11 KB
6/29/2023
435.11 KB
Field Devices
1.91 MB
7/14/2023
1.91 MB
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
3.82 MB
7/31/2023
3.82 MB
Name
Description
File Size
Date
Size
NXL HVAC Quick Guide
284.77 KB
4/5/2023
M6061
1.94 MB
4/5/2023
M6061 Mischer Stellmotor
330.69 KB
6/29/2023
3-WAY ROTARY VALVES PN 6
389.25 KB
5/14/2023
BUTTERFLY VALVES
406.01 KB
5/14/2023
V5004T Kombi-QM Druckunabhängiges Abgleich- und Regelventil
3.82 MB
7/31/2023
M6061 ROTARY VALVE ACTUATORS
665.35 KB
6/29/2023
KOMBI-QM PRESSURE-INDEPENDENT CONTROL VALVES PN16 - PN25
1.42 MB
7/31/2023
M6061 ATTUATORI ELETTRICI PER VALVOLE ROTATIVE V5431F, V5441F
179.06 KB
6/29/2023
M6061 ACTUADOR PARA VÁLVULAS ROTATIVAS
158.31 KB
5/14/2023
M6061 MOTEURS POUR VANNES ROTATIVES
435.11 KB
6/29/2023
Field Devices
1.91 MB
7/14/2023
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
3.82 MB
7/31/2023
Rotary Valve Actuators
635.07 KB
5/14/2023
Product Number
SKUs
Image
SKU
Description
alt
M6061A1021
3-Point Rotary Valve Actuator, 24Vac, 20Nm, 96s
alt
M6061A1039
3-Point Rotary Valve Actuator, 24Vac, 30Nm, 138s
alt
M6061A1047
3-Point Rotary Valve Actuator, 24Vac, 40Nm, 210s
alt
M6061L1027
3-Point Rotary Valve Actuator, 230Vac, 20Nm, 96s
alt
M6061L1035
3-Point Rotary Valve Actuator, 230Vac, 30Nm, 138s
alt
M6061L1043
3-Point Rotary Valve Actuator, 230Vac, 40Nm, 210s
Image
SKU
Description
alt
M6061A1021
3-Point Rotary Valve Actuator, 24Vac, 20Nm, 96s
alt
M6061A1039
3-Point Rotary Valve Actuator, 24Vac, 30Nm, 138s
alt
M6061A1047
3-Point Rotary Valve Actuator, 24Vac, 40Nm, 210s
alt
M6061L1027
3-Point Rotary Valve Actuator, 230Vac, 20Nm, 96s
alt
M6061L1035
3-Point Rotary Valve Actuator, 230Vac, 30Nm, 138s
alt
M6061L1043
3-Point Rotary Valve Actuator, 230Vac, 40Nm, 210s