/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    M6422 Series Butterfly Valve Actuator and Accessory

    M6422 series rotary actuators are specifically designed to work with V5421 series butterfly valves.

    Overview

    The M6422L1003 Rotary Actuator is a maintenance-free device designed for use in combination with only the V5421B1090 Butterfly Valve. It is suitable for applications in stationary heating, air conditioning, and ventilation systems. It is not intended other applications, especially not in aircraft.

    Features & Benefits:
    • Orientation of actuator to V5421B1090 Butterfly Valve can be re-adjusted in steps of 90°
    • Protected against overloading
    • Requires no limit switches
    Certifications:
    • EEC/89/336
    • EEC/73/23
    Specifications

    Others

    • Minimum Storage Temperature
      • -40 degree Celsius
    • Runtime
      • 150 second (time unit)
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Maximum Storage Temperature
      • 80 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius

    Others

    • Minimum Storage Temperature
      • -40 degree Celsius
    • Runtime
      • 150 second (time unit)
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Maximum Storage Temperature
      • 80 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
    • Minimum Storage Temperature : -40 degree Celsius
    • Runtime : 150 second (time unit)
    • Minimum Operating Ambient Temperature : 0 degree Celsius
    • Maximum Storage Temperature : 80 degree Celsius
    • Maximum Operating Ambient Temperature : 150 degree Celsius
    Others
    Name
    Description
    File Size
    Date
    Size
    FOR BUTTERFLY VALVE
    application/pdf 2.54 MB
    6/2/2023
    2.54 MB
    ROTARY ACTUATOR FOR BUTTERFLY VALVE V5421B1090
    application/pdf 386.69 KB
    6/5/2023
    386.69 KB
    M6422L1003 STELLMOTOR FÜR RINGDROSSELKLAPPE V5421B1090, DN200
    application/pdf 85.29 KB
    6/5/2023
    85.29 KB
    Name
    Description
    File Size
    Date
    Size
    FOR BUTTERFLY VALVE
    application/pdf 2.54 MB
    6/2/2023
    2.54 MB
    ROTARY ACTUATOR FOR BUTTERFLY VALVE V5421B1090
    application/pdf 386.69 KB
    6/5/2023
    386.69 KB
    M6422L1003 STELLMOTOR FÜR RINGDROSSELKLAPPE V5421B1090, DN200
    application/pdf 85.29 KB
    6/5/2023
    85.29 KB
    Name
    Description
    File Size
    Date
    Size
    FOR BUTTERFLY VALVE
    2.54 MB
    6/2/2023
    ROTARY ACTUATOR FOR BUTTERFLY VALVE V5421B1090
    386.69 KB
    6/5/2023
    M6422L1003 STELLMOTOR FÜR RINGDROSSELKLAPPE V5421B1090, DN200
    85.29 KB
    6/5/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    AS2
    Auxiliary Switch For M6422L1003 Actuator
    AS2
    Auxiliary Switch For M6422L1003 Actuator
    M6422L1003
    3-Point Rotary Butterfly Valve Actuator, 230Vac, 40Nm, 150s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6422l1003-rotary-actuator-primaryimage
    M6422L1003
    3-Point Rotary Butterfly Valve Actuator, 230Vac, 40Nm, 150s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m6422l1003-rotary-actuator-primaryimage