/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    M7061 Series Rotary Valve Actuator

    The Honeywell M7061 actuator is designed to provide modulating control in heating and air conditioning systems. High control performance and a robust design are standard for this actuator.

    Overview

    The Honeywell M7061 actuator is designed to provide modulating control in heating and air conditioning systems. High control performance and a robust design are standard for this actuator. In combination with the valve V5431, it is possible to control very exact heating and cooling water temperatures. The mechanical interface between actuator and valve is designed for reliable operation. Actuators with torques from 10 Nm up to 20 Nm are available for a wide range of rotary mixing valves (DN 15 up to DN 100).

    Features & Benefits:
    • Protected against overload and blocking
    • Maintenance-free electrical actuator for rotary valves
    • Clear position indicator
    • Direct mounting on rotary valves
    • Manual operation
    • High torque
    • Large wiring cabinet
    • Long life time
    Certifications:
    • Protection standard IP 54 per EN 60529
    • Insulation class Il per EN 60730
    Others
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    application/pdf 3.82 MB
    7/31/2023
    3.82 MB
    M7061 ROTARY VALVE ACTUATORS
    application/pdf 528 KB
    6/5/2023
    528 KB
    M7061
    application/pdf 434.61 KB
    4/5/2023
    434.61 KB
    M7061 Mischer Stellmotor
    application/pdf 489.72 KB
    5/14/2023
    489.72 KB
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    application/pdf 3.82 MB
    7/31/2023
    3.82 MB
    M7061 ROTARY VALVE ACTUATORS
    application/pdf 528 KB
    6/5/2023
    528 KB
    M7061
    application/pdf 434.61 KB
    4/5/2023
    434.61 KB
    M7061 Mischer Stellmotor
    application/pdf 489.72 KB
    5/14/2023
    489.72 KB
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    3.82 MB
    7/31/2023
    M7061 ROTARY VALVE ACTUATORS
    528 KB
    6/5/2023
    M7061
    434.61 KB
    4/5/2023
    M7061 Mischer Stellmotor
    489.72 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    M7061E1012
    Modulating Rotary Valve Actuator, 24Vac, 10Nm, 90s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7061e1020-20nm-rotary-valve-actuator-primaryimage
    M7061E1012
    Modulating Rotary Valve Actuator, 24Vac, 10Nm, 90s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7061e1020-20nm-rotary-valve-actuator-primaryimage
    M7061E1020
    Modulating Rotary Valve Actuator, 24Vac, 20Nm, 180s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7061e1020-20nm-rotary-valve-actuator-primaryimage
    M7061E1020
    Modulating Rotary Valve Actuator, 24Vac, 20Nm, 180s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7061e1020-20nm-rotary-valve-actuator-primaryimage