/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    MR6 Series Actuator for VBG6 Series 6-Way valves

    MR6 Rotary Valve Actuators are used for VBG6 6-way ball valves. They are designed to be actuated by two types such as On/off control & Modulating control. Actuators are protected by IP44 protection Class.

    Overview
    MR6 Rotary Valve Actuators are used for VBG6 6-way ball valves. Valve actuators are designed to be actuated by two types such as On/off control & Modulating control. On/off actuator gives the basic change-over functionality, modulating enables setting mid position to close the valve. Position feedback on modulating actuator shell be used for remote system monitoring and system check.Modulating rotary valve actuators modulate signal in 0 - 10V DC, 4 - 20mA range. MR6 rotary valve actuators required 1m length cable of 4 x 0.5mmsq and 3 x 0.5mmsq. Actuators are protected by IP44 protection Class & Actuators can easily mounted with a single screw.Features & Benefits:
    • Actuated by two types such as On/off control & Modulating control
    • IP44 Protection class
    • Easily mounted with a single screw
    • 75sec run time
    Certifications:
    • CE
    • EN50081-1
    • EN50082-1
    Specifications

    Others

    • Runtime
      • 75 second (time unit)
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 20 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 125 degree Fahrenheit
      • 50 degree Celsius

    Others

    • Runtime
      • 75 second (time unit)
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 20 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 125 degree Fahrenheit
      • 50 degree Celsius
    • Runtime : 75 second (time unit)
    • Minimum Operating Ambient Temperature : -18 degree Celsius|20 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 125 degree Fahrenheit|50 degree Celsius
    Others
    Name
    Description
    File Size
    Date
    Size
    VBG6, MR6 6-Wege-Ventil und Stellantrieb für 4-RohrSystem
    application/pdf 3.57 MB
    5/14/2023
    3.57 MB
    6-Way Valve and Actuator for 4-pipe systems
    application/pdf 3.52 MB
    6/2/2023
    3.52 MB
    6-Way Rotary Valve Actuator
    application/pdf 672.32 KB
    4/5/2023
    672.32 KB
    Name
    Description
    File Size
    Date
    Size
    VBG6, MR6 6-Wege-Ventil und Stellantrieb für 4-RohrSystem
    application/pdf 3.57 MB
    5/14/2023
    3.57 MB
    6-Way Valve and Actuator for 4-pipe systems
    application/pdf 3.52 MB
    6/2/2023
    3.52 MB
    6-Way Rotary Valve Actuator
    application/pdf 672.32 KB
    4/5/2023
    672.32 KB
    Name
    Description
    File Size
    Date
    Size
    VBG6, MR6 6-Wege-Ventil und Stellantrieb für 4-RohrSystem
    3.57 MB
    5/14/2023
    6-Way Valve and Actuator for 4-pipe systems
    3.52 MB
    6/2/2023
    6-Way Rotary Valve Actuator
    672.32 KB
    4/5/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list