/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    MVN Series Actuators for VBG Series Ball Valves

    Honeywell MVN Rotary Valve Actuators are used to control hot and chilled water with glycol solutions up to 50% in heating, ventilating, and air conditioning (HVAC) systems to provide two-position or modulating functions.

    Overview

    Honeywell MVN Rotary Valve Actuators 3 Nm are used with the VBG2 2-way and the VBG3 3-way Control Ball Valves to control hot and chilled water with glycol solutions up to 50% in heating, ventilating, and air conditioning (HVAC) systems to provide two-position or modulating functions.

    Features & Benefits:
    • Non-spring return
    • Floating and modulating
    • Space saving, click-on installation no tool required
    • Extendable position indicator for easy commissioning
    • Available with 1.5-m cable
    • Compatible with VBG control ball valves from DN15 to DN32
    • Actuator can be mounted on the valve in any of four positions
    Certifications:
    • CE