/content/hbtbt/ae/en/search-results.html

Rotary Actuators

N05 Series 5Nm Non-Fail-Safe Damper Actuator

Damper actuator provides floating and two-position control for air dampers, VAV units, air handlers, ventilation flaps, louvers, and reliable control for air damper.

Overview
The non-spring return direct-coupled damper actuator provides floating and two-position control for air dampers, VAV units, air handlers, ventilation flaps, louvers, and reliable control for air damper applications with up to 1 m2 / (5 Nm) and 2 m2 (10 Nm) (seal-less damper blades; air friction-dependent). Features & Benefits:
  • Declutch for manual adjustment
  • Adjustable mechanical end limits
  • Removable access cover for direct wiring
  • Mountable in any orientation
  • Rotation direction and service/OFF switch.
Specifications

Others

  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Runtime
    • Maximum 110 second (time unit)
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Maximum Storage Temperature
    • 176 degree Fahrenheit
    • 80 degree Celsius
  • Minimum Storage Temperature
    • -22 degree Fahrenheit
    • -30 degree Celsius
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
    • -5 degree Fahrenheit

Others

  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Runtime
    • Maximum 110 second (time unit)
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Maximum Storage Temperature
    • 176 degree Fahrenheit
    • 80 degree Celsius
  • Minimum Storage Temperature
    • -22 degree Fahrenheit
    • -30 degree Celsius
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
    • -5 degree Fahrenheit
  • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
  • Runtime : Maximum 110 second (time unit)
  • Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
  • Maximum Storage Temperature : 176 degree Fahrenheit|80 degree Celsius
  • Minimum Storage Temperature : -22 degree Fahrenheit|-30 degree Celsius
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
  • Minimum Operating Ambient Temperature : -20 degree Celsius|-5 degree Fahrenheit
Others
Name
Description
File Size
Date
Size
N05010, N10010 SmartAct Klappenstellantriebe für stetige, Dreipunkt- und Zweipunktansteuerung
application/pdf 340.29 KB
5/14/2023
340.29 KB
FIELD DEVICES PRODUCT CATALOG 2020
application/pdf 3.03 MB
9/19/2023
3.03 MB
MOTEURS DE VOLETS D'AIR SANS RETOUR A ZERO POUR MONTAGE DIRECT COMMANDE EN FLOTTANT ET 2 POINTS (TOUT OU RIEN)
application/pdf 362.5 KB
6/5/2023
362.5 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
application/pdf 915.23 KB
7/27/2023
915.23 KB
N0524-N1024, N05230-2POS-N10230-2POS ATTUATORI AD ACCOPPIAMENTO DIRETTO PER SERRANDE SENZA MOLLA DI RITORNO PER CONTROLLO FLOTTANTE E 2 POSIZIONI
application/pdf 434.49 KB
5/14/2023
434.49 KB
N0524-N1024, N05230-2POS-N10230-2POS SmartAct Klappenstellantriebe für Dreipunkt- und Zweipunktansteuerung
application/pdf 356.86 KB
5/14/2023
356.86 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR MODULATING AND FLOATING - 2-POSITION CONTROL
application/pdf 695.4 KB
5/14/2023
695.4 KB
N05010-N10010 ATTUATORI AD ACCOPPIAMENTO DIRETTO PER SERRANDE SENZA MOLLA DI RITORNO PER CONTROLLO MODULANTE E FLOTTANTE-2-POSIZIONI
application/pdf 715.02 KB
5/14/2023
715.02 KB
N0524-N1024, N05230-2POS-N10230-2POS ACTUADORES DE COMPUERTA DE ACOPLAMIENTO DIRECTO SIN MUELLE DE RETORNO PARA CONTROL FLOTANTE O A DOS POSICIONES
application/pdf 664.97 KB
5/14/2023
664.97 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR MODULATING AND FLOATING - 2-POSITION CONTROL
application/pdf 899.62 KB
5/14/2023
899.62 KB
Name
Description
File Size
Date
Size
N05010, N10010 SmartAct Klappenstellantriebe für stetige, Dreipunkt- und Zweipunktansteuerung
340.29 KB
5/14/2023
340.29 KB
FIELD DEVICES PRODUCT CATALOG 2020
3.03 MB
9/19/2023
3.03 MB
MOTEURS DE VOLETS D'AIR SANS RETOUR A ZERO POUR MONTAGE DIRECT COMMANDE EN FLOTTANT ET 2 POINTS (TOUT OU RIEN)
362.5 KB
6/5/2023
362.5 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
915.23 KB
7/27/2023
915.23 KB
N0524-N1024, N05230-2POS-N10230-2POS ATTUATORI AD ACCOPPIAMENTO DIRETTO PER SERRANDE SENZA MOLLA DI RITORNO PER CONTROLLO FLOTTANTE E 2 POSIZIONI
434.49 KB
5/14/2023
434.49 KB
N0524-N1024, N05230-2POS-N10230-2POS SmartAct Klappenstellantriebe für Dreipunkt- und Zweipunktansteuerung
356.86 KB
5/14/2023
356.86 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR MODULATING AND FLOATING - 2-POSITION CONTROL
695.4 KB
5/14/2023
695.4 KB
N05010-N10010 ATTUATORI AD ACCOPPIAMENTO DIRETTO PER SERRANDE SENZA MOLLA DI RITORNO PER CONTROLLO MODULANTE E FLOTTANTE-2-POSIZIONI
715.02 KB
5/14/2023
715.02 KB
N0524-N1024, N05230-2POS-N10230-2POS ACTUADORES DE COMPUERTA DE ACOPLAMIENTO DIRECTO SIN MUELLE DE RETORNO PARA CONTROL FLOTANTE O A DOS POSICIONES
664.97 KB
5/14/2023
664.97 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR MODULATING AND FLOATING - 2-POSITION CONTROL
899.62 KB
5/14/2023
899.62 KB
Name
Description
File Size
Date
Size
N05010, N10010 SmartAct Klappenstellantriebe für stetige, Dreipunkt- und Zweipunktansteuerung
340.29 KB
5/14/2023
FIELD DEVICES PRODUCT CATALOG 2020
3.03 MB
9/19/2023
MOTEURS DE VOLETS D'AIR SANS RETOUR A ZERO POUR MONTAGE DIRECT COMMANDE EN FLOTTANT ET 2 POINTS (TOUT OU RIEN)
362.5 KB
6/5/2023
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
915.23 KB
7/27/2023
N0524-N1024, N05230-2POS-N10230-2POS ATTUATORI AD ACCOPPIAMENTO DIRETTO PER SERRANDE SENZA MOLLA DI RITORNO PER CONTROLLO FLOTTANTE E 2 POSIZIONI
434.49 KB
5/14/2023
N0524-N1024, N05230-2POS-N10230-2POS SmartAct Klappenstellantriebe für Dreipunkt- und Zweipunktansteuerung
356.86 KB
5/14/2023
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR MODULATING AND FLOATING - 2-POSITION CONTROL
695.4 KB
5/14/2023
N05010-N10010 ATTUATORI AD ACCOPPIAMENTO DIRETTO PER SERRANDE SENZA MOLLA DI RITORNO PER CONTROLLO MODULANTE E FLOTTANTE-2-POSIZIONI
715.02 KB
5/14/2023
N0524-N1024, N05230-2POS-N10230-2POS ACTUADORES DE COMPUERTA DE ACOPLAMIENTO DIRECTO SIN MUELLE DE RETORNO PARA CONTROL FLOTANTE O A DOS POSICIONES
664.97 KB
5/14/2023
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR MODULATING AND FLOATING - 2-POSITION CONTROL
899.62 KB
5/14/2023
Product Number
Image
SKU
Description
alt
N05010
Modulating Direct Coupled Actuator, 24Vacdc, 5Nm, 90s
alt
N05010-SW2
Modulating Direct Coupled Actuator, 24Vacdc, 5Nm, 90s, 2 Aux Switches
alt
N05230-2POS
2-Point Direct Coupled Actuator, 230Vac, 5Nm, 110s
alt
N0524
2-Point 3-Point Direct Coupled Actuator, 24Vacdc, 5Nm, 110s
alt
N0524-SW2
2-Point 3-Point Direct Coupled Actuator, 24Vacdc, 5Nm, 110s, 2 Aux Switches
Image
SKU
Description
alt
N05010
Modulating Direct Coupled Actuator, 24Vacdc, 5Nm, 90s
alt
N05010-SW2
Modulating Direct Coupled Actuator, 24Vacdc, 5Nm, 90s, 2 Aux Switches
alt
N05230-2POS
2-Point Direct Coupled Actuator, 230Vac, 5Nm, 110s
alt
N0524
2-Point 3-Point Direct Coupled Actuator, 24Vacdc, 5Nm, 110s
alt
N0524-SW2
2-Point 3-Point Direct Coupled Actuator, 24Vacdc, 5Nm, 110s, 2 Aux Switches