/content/hbtbt/ae/en/search-results.html

Rotary Actuators

N20 Series 20Nm Non-Fail-Safe Damper Actuator

N200 Non-Spring Return Damper Actuators offers modulating control for air dampers, VAV units, air handling units, ventilation flaps, louvers, and reliable control for air damper applications with up to 20-34 Nm.

Overview

N200 Non-Spring Return Damper Actuators provide modulating control for air dampers, VAV units, air handling units, ventilation flaps, louvers, and reliable control for air damper applications with up to 4.6 m2 (20 Nm) or 7.8 m2 (34 Nm) (seal-less dampers; air friction-dependent).

Features & Benefits:
  • New self-centering shaft adapter
  • Access cover to facilitate connectivity
  • Declutch for manual adjustment
  • Mechanical end limits
  • Field-installable auxiliary switches
  • Rotation direction selectable by switch
  • Mountable in any orientation (no IP54 if upside down)
  • Mechanical position indicator
Certifications:
  • Class A as per EN 60730-1
  • EN 60529
Specifications

Others

  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Runtime
    • 95 second (time unit)
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
    • -5 degree Fahrenheit
  • Maximum Storage Temperature
    • 176 degree Fahrenheit
    • 80 degree Celsius
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius

Others

  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Runtime
    • 95 second (time unit)
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
    • -5 degree Fahrenheit
  • Maximum Storage Temperature
    • 176 degree Fahrenheit
    • 80 degree Celsius
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
  • Runtime : 95 second (time unit)
  • Minimum Operating Ambient Temperature : -20 degree Celsius|-5 degree Fahrenheit
  • Maximum Storage Temperature : 176 degree Fahrenheit|80 degree Celsius
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
  • Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
Others
Name
Description
File Size
Date
Size
N2024, N20230, N3424, N34230 SmartAct Klappenstellantriebe 20-34 Nm für 3-Punkt und AUF-ZU Ansteuerung
application/pdf 1.06 MB
5/14/2023
1.06 MB
SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators N20xx,N34xx, S10xx,S20xx
application/pdf 497.86 KB
4/5/2023
497.86 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
application/pdf 953.95 KB
4/5/2023
953.95 KB
N20010, N34010 SmartAct Klappenstellantriebe 20-34 Nm für stetige Ansteuerung
application/pdf 1.14 MB
5/14/2023
1.14 MB
NON-SPRING RETURN DAMPER ACTUATOR 20-34 Nm (177-300 lb-in) FOR MODULATING CONTROL
application/pdf 1.09 MB
5/14/2023
1.09 MB
N2024 - N20230 N3424 - N34230 ACTUADORES DE COMPUERTA 20-34 Nm (177-300 lb-in) CONTROL FLOTANTE - 2-POSICIONES
application/pdf 121.78 KB
5/14/2023
121.78 KB
DAMPER ACTUATORS 20-34 Nm (177-300 lb-in) FOR FLOATING - 2-POSITION CONTROL
application/pdf 942.39 KB
5/14/2023
942.39 KB
Name
Description
File Size
Date
Size
N2024, N20230, N3424, N34230 SmartAct Klappenstellantriebe 20-34 Nm für 3-Punkt und AUF-ZU Ansteuerung
application/pdf 1.06 MB
5/14/2023
1.06 MB
SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators N20xx,N34xx, S10xx,S20xx
application/pdf 497.86 KB
4/5/2023
497.86 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
application/pdf 953.95 KB
4/5/2023
953.95 KB
N20010, N34010 SmartAct Klappenstellantriebe 20-34 Nm für stetige Ansteuerung
application/pdf 1.14 MB
5/14/2023
1.14 MB
NON-SPRING RETURN DAMPER ACTUATOR 20-34 Nm (177-300 lb-in) FOR MODULATING CONTROL
application/pdf 1.09 MB
5/14/2023
1.09 MB
N2024 - N20230 N3424 - N34230 ACTUADORES DE COMPUERTA 20-34 Nm (177-300 lb-in) CONTROL FLOTANTE - 2-POSICIONES
application/pdf 121.78 KB
5/14/2023
121.78 KB
DAMPER ACTUATORS 20-34 Nm (177-300 lb-in) FOR FLOATING - 2-POSITION CONTROL
application/pdf 942.39 KB
5/14/2023
942.39 KB
Name
Description
File Size
Date
Size
N2024, N20230, N3424, N34230 SmartAct Klappenstellantriebe 20-34 Nm für 3-Punkt und AUF-ZU Ansteuerung
1.06 MB
5/14/2023
SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators N20xx,N34xx, S10xx,S20xx
497.86 KB
4/5/2023
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
953.95 KB
4/5/2023
N20010, N34010 SmartAct Klappenstellantriebe 20-34 Nm für stetige Ansteuerung
1.14 MB
5/14/2023
NON-SPRING RETURN DAMPER ACTUATOR 20-34 Nm (177-300 lb-in) FOR MODULATING CONTROL
1.09 MB
5/14/2023
N2024 - N20230 N3424 - N34230 ACTUADORES DE COMPUERTA 20-34 Nm (177-300 lb-in) CONTROL FLOTANTE - 2-POSICIONES
121.78 KB
5/14/2023
DAMPER ACTUATORS 20-34 Nm (177-300 lb-in) FOR FLOATING - 2-POSITION CONTROL
942.39 KB
5/14/2023
Product Number
Image
SKU
Description
alt
N20010
Modulating Direct Coupled Actuator, 24Vacdc, 20Nm, 90s
alt
N20010-SW2
Modulating Direct Coupled Actuator, 24Vacdc, 20Nm, 90s, 2 Aux Switches
alt
N20230
2-Point 3-Point Direct Coupled Actuator, 230Vac, 20Nm, 110s
alt
N20230-SW2
2-Point 3-Point Direct Coupled Actuator, 230Vac, 20Nm, 110s, 2 Aux Switches
alt
N2024
2-Point 3-Point Direct Coupled Actuator, 24Vac, 20Nm, 110s
alt
N2024-SW2
2-Point 3-Point Direct Coupled Actuator, 24Vac, 20Nm, 110s, 2 Aux Switches
Image
SKU
Description
alt
N20010
Modulating Direct Coupled Actuator, 24Vacdc, 20Nm, 90s
alt
N20010-SW2
Modulating Direct Coupled Actuator, 24Vacdc, 20Nm, 90s, 2 Aux Switches
alt
N20230
2-Point 3-Point Direct Coupled Actuator, 230Vac, 20Nm, 110s
alt
N20230-SW2
2-Point 3-Point Direct Coupled Actuator, 230Vac, 20Nm, 110s, 2 Aux Switches
alt
N2024
2-Point 3-Point Direct Coupled Actuator, 24Vac, 20Nm, 110s
alt
N2024-SW2
2-Point 3-Point Direct Coupled Actuator, 24Vac, 20Nm, 110s, 2 Aux Switches