/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    N34 Series 34Nm Non-Fail-Safe Damper Actuator

    N34 series damper actuators are used for all types of quarter turn applications, such as air dampers and ball valves.

    Overview

    Damper Actuators are direct-coupled damper actuators provide two-position and floating control for air dampers, VAV units, air handlers, ventilation flaps, louvers, and reliable control for air damper applications with up to 4.6 m2 (20 Nm) or 7.8 m2 (34 Nm) (seal-less dampers; air friction-dependent).

    Features & Benefits:
    • New self-centering shaft adapter
    • Access cover to facilitate connectivity
    • Declutch for manual adjustment
    • Mechanical end limits
    • Field-installable auxiliary switches
    • Rotation direction selectable by switch
    • Mountable in any orientation
    • Mechanical position indicator
    Specifications

    Others

    • Maximum Operating Humidity
      • 95 (Non-condensing) percentage relative humidity
    • Minimum Operating Humidity
      • 5 (Non-condensing) percentage relative humidity
    • Runtime
      • 110 second (time unit)
    • Maximum Storage Temperature
      • 176 degree Fahrenheit
      • 80 degree Celsius
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Minimum Storage Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -5 degree Fahrenheit

    Others

    • Maximum Operating Humidity
      • 95 (Non-condensing) percentage relative humidity
    • Minimum Operating Humidity
      • 5 (Non-condensing) percentage relative humidity
    • Runtime
      • 110 second (time unit)
    • Maximum Storage Temperature
      • 176 degree Fahrenheit
      • 80 degree Celsius
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Minimum Storage Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -5 degree Fahrenheit
    • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
    • Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
    • Runtime : 110 second (time unit)
    • Maximum Storage Temperature : 176 degree Fahrenheit|80 degree Celsius
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Minimum Operating Ambient Temperature : -20 degree Celsius|-5 degree Fahrenheit
    Others
    Name
    Description
    File Size
    Date
    Size
    N2024, N20230, N3424, N34230 SmartAct Klappenstellantriebe 20-34 Nm für 3-Punkt und AUF-ZU Ansteuerung
    application/pdf 1.06 MB
    5/14/2023
    1.06 MB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators N20xx,N34xx, S10xx,S20xx
    application/pdf 497.86 KB
    5/29/2024
    497.86 KB
    NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
    application/pdf 953.95 KB
    4/5/2023
    953.95 KB
    N2024 - N20230 N3424 - N34230 ACTUADORES DE COMPUERTA 20-34 Nm (177-300 lb-in) CONTROL FLOTANTE - 2-POSICIONES
    application/pdf 121.78 KB
    5/14/2023
    121.78 KB
    DAMPER ACTUATORS 20-34 Nm (177-300 lb-in) FOR FLOATING - 2-POSITION CONTROL
    application/pdf 942.39 KB
    5/14/2023
    942.39 KB
    N20010, N34010 SmartAct Klappenstellantriebe 20-34 Nm für stetige Ansteuerung
    application/pdf 1.14 MB
    5/14/2023
    1.14 MB
    NON-SPRING RETURN DAMPER ACTUATOR 20-34 Nm (177-300 lb-in) FOR MODULATING CONTROL
    application/pdf 1.09 MB
    5/14/2023
    1.09 MB
    Name
    Description
    File Size
    Date
    Size
    N2024, N20230, N3424, N34230 SmartAct Klappenstellantriebe 20-34 Nm für 3-Punkt und AUF-ZU Ansteuerung
    application/pdf 1.06 MB
    5/14/2023
    1.06 MB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators N20xx,N34xx, S10xx,S20xx
    application/pdf 497.86 KB
    5/29/2024
    497.86 KB
    NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
    application/pdf 953.95 KB
    4/5/2023
    953.95 KB
    N2024 - N20230 N3424 - N34230 ACTUADORES DE COMPUERTA 20-34 Nm (177-300 lb-in) CONTROL FLOTANTE - 2-POSICIONES
    application/pdf 121.78 KB
    5/14/2023
    121.78 KB
    DAMPER ACTUATORS 20-34 Nm (177-300 lb-in) FOR FLOATING - 2-POSITION CONTROL
    application/pdf 942.39 KB
    5/14/2023
    942.39 KB
    N20010, N34010 SmartAct Klappenstellantriebe 20-34 Nm für stetige Ansteuerung
    application/pdf 1.14 MB
    5/14/2023
    1.14 MB
    NON-SPRING RETURN DAMPER ACTUATOR 20-34 Nm (177-300 lb-in) FOR MODULATING CONTROL
    application/pdf 1.09 MB
    5/14/2023
    1.09 MB
    Name
    Description
    File Size
    Date
    Size
    N2024, N20230, N3424, N34230 SmartAct Klappenstellantriebe 20-34 Nm für 3-Punkt und AUF-ZU Ansteuerung
    1.06 MB
    5/14/2023
    FIELD DEVICES PRODUCT CATALOG 2020
    3.03 MB
    7/17/2024
    SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators N20xx,N34xx, S10xx,S20xx
    497.86 KB
    5/29/2024
    NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
    953.95 KB
    4/5/2023
    N2024 - N20230 N3424 - N34230 ACTUADORES DE COMPUERTA 20-34 Nm (177-300 lb-in) CONTROL FLOTANTE - 2-POSICIONES
    121.78 KB
    5/14/2023
    DAMPER ACTUATORS 20-34 Nm (177-300 lb-in) FOR FLOATING - 2-POSITION CONTROL
    942.39 KB
    5/14/2023
    N20010, N34010 SmartAct Klappenstellantriebe 20-34 Nm für stetige Ansteuerung
    1.14 MB
    5/14/2023
    NON-SPRING RETURN DAMPER ACTUATOR 20-34 Nm (177-300 lb-in) FOR MODULATING CONTROL
    1.09 MB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    N34010
    Modulating Direct Coupled Actuator, 24Vacdc, 34Nm, 95s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-n34010-damper-actuator-34nm-24v-0-10v-primaryimage
    N34010
    Modulating Direct Coupled Actuator, 24Vacdc, 34Nm, 95s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-n34010-damper-actuator-34nm-24v-0-10v-primaryimage
    N34230
    2-Point 3-Point Direct Coupled Actuator, 230Vac, 34Nm, 110s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-n20010-ge51cohres
    N34230
    2-Point 3-Point Direct Coupled Actuator, 230Vac, 34Nm, 110s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-n20010-ge51cohres