/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    S03 Series Direct-Coupled Actuator

    S03 series low-torque spring-return direct-coupled actuators (DCA) are used within heating, ventilating, and air-conditioning (HVAC) systems.

    Overview

    S03 series low-torque spring-return direct-coupled actuators (DCA) are used within heating, ventilating, and air-conditioning (HVAC) systems. They can drive a variety of quarter-turn, final control elements requiring spring return fail-safe operation. Applications of direct-coupled actuators are volume control dampers these dampers are mounted directly to the drive shaft or remotely (with the use of accessory hardware), quarter-turn rotary valves, such as ball or butterfly valves which are mounted directly to the drive shaft.

    Features & Benefits:
    • Adjustable switch from 0-95°
    • Access cover to facilitate connectivity
    Certifications:
    • UL873
    • IEC 60730-1 and Part 2–14
    • UL1097 for Double Insulation
    • CE Certification Low Voltage Directive 2006/95/EC
    • CE EMC 2004/108/EC
    • C-Tick N314
    Specifications

    Others

    • Maximum Operating Humidity
      • 95 (Non-condensing) percentage relative humidity
    • Minimum Operating Humidity
      • 5 (Non-condensing) percentage relative humidity
    • Runtime
      • 25 second (time unit)
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Minimum Storage Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 149 degree Fahrenheit
      • 65 degree Celsius
    • Maximum Storage Temperature
      • 150 degree Fahrenheit
      • 65 degree Celsius

    Others

    • Maximum Operating Humidity
      • 95 (Non-condensing) percentage relative humidity
    • Minimum Operating Humidity
      • 5 (Non-condensing) percentage relative humidity
    • Runtime
      • 25 second (time unit)
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Minimum Storage Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 149 degree Fahrenheit
      • 65 degree Celsius
    • Maximum Storage Temperature
      • 150 degree Fahrenheit
      • 65 degree Celsius
    • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
    • Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
    • Runtime : 25 second (time unit)
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Ambient Temperature : 149 degree Fahrenheit|65 degree Celsius
    • Maximum Storage Temperature : 150 degree Fahrenheit|65 degree Celsius
    Others
    Name
    Description
    File Size
    Date
    Size
    S03, S05 Series Low-Torque SpringReturn Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
    application/pdf 1.57 MB
    4/5/2023
    1.57 MB
    S03, S05 Series Low Torque Spring-Return, Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
    application/pdf 1.05 MB
    4/5/2023
    1.05 MB
    S03, S05 Series Low-Torque Spring- Return Direct-Coupled Actuators
    application/pdf 335.73 KB
    5/14/2023
    335.73 KB
    5112-11-U Linkage Kit FOR N05, S03-05 DIRECT-COUPLED ACTUATORS
    application/pdf 271.72 KB
    6/2/2023
    271.72 KB
    Baureihe S03, S05 SmartAct Klappenstellantriebe 3-5 Nm mit Federrücklauf
    application/pdf 307.91 KB
    5/14/2023
    307.91 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    Honeywell Spring Return Direct Coupled Actuators Guide Spec
    application/pdf 143.05 KB
    7/25/2023
    143.05 KB
    Cross Reference
    application/pdf 214.89 KB
    9/15/2023
    214.89 KB
    MSxx03 Diamond Series 27 lb-in. Spring Return DCAs Specification Data
    application/pdf 2.17 MB
    7/19/2023
    2.17 MB
    MSxx03 27 lb-in. and MSxx05 44 lb-in. Spring Return DCAs Specification Datalb-in. Spring Return DCAs Specification Data
    application/pdf 279.29 KB
    8/9/2023
    279.29 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    MSxx03 Diamond Series DCAs Installation Instructions
    application/pdf 10.03 MB
    7/18/2023
    10.03 MB
    MSxx03 and MSxx05 Spring Return DCAs Installation Instructions
    application/pdf 1.78 MB
    8/9/2023
    1.78 MB
    205840A Tandem Mounting Kit for DCAs Installation Instructions
    application/pdf 141.52 KB
    7/18/2023
    141.52 KB
    205820A Foot-Mount Bracket for DCAs Installation Instructions
    application/pdf 282.93 KB
    9/15/2023
    282.93 KB
    DIAM-CRK-01 Installation Instructions
    application/pdf 7.84 MB
    8/9/2023
    7.84 MB
    205830A Crankarm Kit for DCAs Installation Instructions
    application/pdf 125.56 KB
    7/18/2023
    125.56 KB
    NOTICE D’INSTALLATION
    application/pdf 1.87 MB
    8/9/2023
    1.87 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    DONNÉES TECHNIQUES
    application/pdf 236.12 KB
    8/9/2023
    236.12 KB
    Name
    Description
    File Size
    Date
    Size
    MSxx03 Diamond Series DCAs Installation Instructions
    application/pdf 10.03 MB
    7/18/2023
    10.03 MB
    S03, S05 Series Low-Torque SpringReturn Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
    application/pdf 1.57 MB
    4/5/2023
    1.57 MB
    S03, S05 Series Low Torque Spring-Return, Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
    application/pdf 1.05 MB
    4/5/2023
    1.05 MB
    S03, S05 Series Low-Torque Spring- Return Direct-Coupled Actuators
    application/pdf 335.73 KB
    5/14/2023
    335.73 KB
    5112-11-U Linkage Kit FOR N05, S03-05 DIRECT-COUPLED ACTUATORS
    application/pdf 271.72 KB
    6/2/2023
    271.72 KB
    Baureihe S03, S05 SmartAct Klappenstellantriebe 3-5 Nm mit Federrücklauf
    application/pdf 307.91 KB
    5/14/2023
    307.91 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    MSxx03 and MSxx05 Spring Return DCAs Installation Instructions
    application/pdf 1.78 MB
    8/9/2023
    1.78 MB
    Honeywell Spring Return Direct Coupled Actuators Guide Spec
    application/pdf 143.05 KB
    7/25/2023
    143.05 KB
    Cross Reference
    application/pdf 214.89 KB
    9/15/2023
    214.89 KB
    MSxx03 Diamond Series 27 lb-in. Spring Return DCAs Specification Data
    application/pdf 2.17 MB
    7/19/2023
    2.17 MB
    205840A Tandem Mounting Kit for DCAs Installation Instructions
    application/pdf 141.52 KB
    7/18/2023
    141.52 KB
    MSxx03 27 lb-in. and MSxx05 44 lb-in. Spring Return DCAs Specification Datalb-in. Spring Return DCAs Specification Data
    application/pdf 279.29 KB
    8/9/2023
    279.29 KB
    205820A Foot-Mount Bracket for DCAs Installation Instructions
    application/pdf 282.93 KB
    9/15/2023
    282.93 KB
    DIAM-CRK-01 Installation Instructions
    application/pdf 7.84 MB
    8/9/2023
    7.84 MB
    DONNÉES TECHNIQUES
    application/pdf 236.12 KB
    8/9/2023
    236.12 KB
    205830A Crankarm Kit for DCAs Installation Instructions
    application/pdf 125.56 KB
    7/18/2023
    125.56 KB
    NOTICE D’INSTALLATION
    application/pdf 1.87 MB
    8/9/2023
    1.87 MB
    Name
    Description
    File Size
    Date
    Size
    S03, S05 Series Low-Torque SpringReturn Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
    1.57 MB
    4/5/2023
    S03, S05 Series Low Torque Spring-Return, Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
    1.05 MB
    4/5/2023
    S03, S05 Series Low-Torque Spring- Return Direct-Coupled Actuators
    335.73 KB
    5/14/2023
    5112-11-U Linkage Kit FOR N05, S03-05 DIRECT-COUPLED ACTUATORS
    271.72 KB
    6/2/2023
    Baureihe S03, S05 SmartAct Klappenstellantriebe 3-5 Nm mit Federrücklauf
    307.91 KB
    5/14/2023
    FIELD DEVICES PRODUCT CATALOG 2020
    3.03 MB
    7/17/2024
    Honeywell Spring Return Direct Coupled Actuators Guide Spec
    143.05 KB
    7/25/2023
    Cross Reference
    214.89 KB
    9/15/2023
    MSxx03 Diamond Series 27 lb-in. Spring Return DCAs Specification Data
    2.17 MB
    7/19/2023
    MSxx03 27 lb-in. and MSxx05 44 lb-in. Spring Return DCAs Specification Datalb-in. Spring Return DCAs Specification Data
    279.29 KB
    8/9/2023
    MSxx03 Diamond Series DCAs Installation Instructions
    10.03 MB
    7/18/2023
    MSxx03 and MSxx05 Spring Return DCAs Installation Instructions
    1.78 MB
    8/9/2023
    205840A Tandem Mounting Kit for DCAs Installation Instructions
    141.52 KB
    7/18/2023
    205820A Foot-Mount Bracket for DCAs Installation Instructions
    282.93 KB
    9/15/2023
    DIAM-CRK-01 Installation Instructions
    7.84 MB
    8/9/2023
    205830A Crankarm Kit for DCAs Installation Instructions
    125.56 KB
    7/18/2023
    NOTICE D’INSTALLATION
    1.87 MB
    8/9/2023
    DONNÉES TECHNIQUES
    236.12 KB
    8/9/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    S03010
    S03010 Direct-Coupled Actuator, 3Nm Torque, (0)2-10V DC, Floating (3-pt.) Control Signal, 95 kOhms (min.) Input Impedance, 90 sec Drive Timing
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s03010-s03-series-direct-coupled-actuator-primaryimage-1
    S03010
    S03010 Direct-Coupled Actuator, 3Nm Torque, (0)2-10V DC, Floating (3-pt.) Control Signal, 95 kOhms (min.) Input Impedance, 90 sec Drive Timing
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s03010-s03-series-direct-coupled-actuator-primaryimage-1