/content/hbtbt/ae/en/search-results.html

    Rotary Actuators

    S05 Series 5Nm Spring Return Damper Actuator

    S05 series damper actuators are used for all types of quarter turn applications, such as air dampers and ball valves.

    Overview

    S05 Series Low-Torque Spring-Return Direct Coupled Actuators are used within heating, ventilating, and air-conditioning (HVAC) systems. They can drive a variety of quarter-turn, final control elements requiring spring return fail-safe operation.

    Specifications

    Others

    • Minimum Operating Humidity
      • 5 (Non-condensing) percentage relative humidity
    • Maximum Operating Humidity
      • 95 (Non-condensing) percentage relative humidity
    • Maximum Storage Temperature
      • 150 degree Fahrenheit
      • 65 degree Celsius
    • Maximum Operating Ambient Temperature
      • 149 degree Fahrenheit
      • 65 degree Celsius
    • Minimum Storage Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit

    Others

    • Minimum Operating Humidity
      • 5 (Non-condensing) percentage relative humidity
    • Maximum Operating Humidity
      • 95 (Non-condensing) percentage relative humidity
    • Maximum Storage Temperature
      • 150 degree Fahrenheit
      • 65 degree Celsius
    • Maximum Operating Ambient Temperature
      • 149 degree Fahrenheit
      • 65 degree Celsius
    • Minimum Storage Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
    • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
    • Maximum Storage Temperature : 150 degree Fahrenheit|65 degree Celsius
    • Maximum Operating Ambient Temperature : 149 degree Fahrenheit|65 degree Celsius
    • Minimum Storage Temperature : -40 degree Celsius|-40 degree Fahrenheit
    Others
    Name
    Description
    File Size
    Date
    Size
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    MSxx03 27 lb-in. and MSxx05 44 lb-in. Spring Return DCAs Specification Data
    application/pdf 279.29 KB
    8/9/2023
    279.29 KB
    S03, S05 Series Low Torque Spring-Return, Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
    application/pdf 1.05 MB
    4/5/2023
    1.05 MB
    S03, S05 Series Low-Torque SpringReturn Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
    application/pdf 1.57 MB
    4/5/2023
    1.57 MB
    S03, S05 Series Low-Torque Spring- Return Direct-Coupled Actuators
    application/pdf 335.73 KB
    5/14/2023
    335.73 KB
    Baureihe S03, S05 SmartAct Klappenstellantriebe 3-5 Nm mit Federrücklauf
    application/pdf 307.91 KB
    5/14/2023
    307.91 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Direct Coupled Actuator (DCA) Wiring Guide
    application/pdf 525.49 KB
    8/9/2023
    525.49 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    DONNÉES TECHNIQUES
    application/pdf 236.12 KB
    8/9/2023
    236.12 KB
    Name
    Description
    File Size
    Date
    Size
    Direct Coupled Actuator (DCA) Wiring Guide
    application/pdf 525.49 KB
    8/9/2023
    525.49 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    MSxx03 27 lb-in. and MSxx05 44 lb-in. Spring Return DCAs Specification Data
    application/pdf 279.29 KB
    8/9/2023
    279.29 KB
    S03, S05 Series Low Torque Spring-Return, Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
    application/pdf 1.05 MB
    4/5/2023
    1.05 MB
    S03, S05 Series Low-Torque SpringReturn Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
    application/pdf 1.57 MB
    4/5/2023
    1.57 MB
    S03, S05 Series Low-Torque Spring- Return Direct-Coupled Actuators
    application/pdf 335.73 KB
    5/14/2023
    335.73 KB
    Baureihe S03, S05 SmartAct Klappenstellantriebe 3-5 Nm mit Federrücklauf
    application/pdf 307.91 KB
    5/14/2023
    307.91 KB
    DONNÉES TECHNIQUES
    application/pdf 236.12 KB
    8/9/2023
    236.12 KB
    Name
    Description
    File Size
    Date
    Size
    FIELD DEVICES PRODUCT CATALOG 2020
    3.03 MB
    7/17/2024
    MSxx03 27 lb-in. and MSxx05 44 lb-in. Spring Return DCAs Specification Data
    279.29 KB
    8/9/2023
    S03, S05 Series Low Torque Spring-Return, Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
    1.05 MB
    4/5/2023
    S03, S05 Series Low-Torque SpringReturn Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
    1.57 MB
    4/5/2023
    S03, S05 Series Low-Torque Spring- Return Direct-Coupled Actuators
    335.73 KB
    5/14/2023
    Baureihe S03, S05 SmartAct Klappenstellantriebe 3-5 Nm mit Federrücklauf
    307.91 KB
    5/14/2023
    Direct Coupled Actuator (DCA) Wiring Guide
    525.49 KB
    8/9/2023
    DONNÉES TECHNIQUES
    236.12 KB
    8/9/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    S05010
    Modulating Direct Coupled Actuator, Spring Return, 24Vacdc, 5Nm, 90s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s05010-direct-coupled-actuator-primaryimage
    S05010
    Modulating Direct Coupled Actuator, Spring Return, 24Vacdc, 5Nm, 90s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s05010-direct-coupled-actuator-primaryimage
    S05010-SW1
    Modulating Direct Coupled Actuator, Spring Return, 24Vacdc, 5Nm, 90s, 1 Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s05010-direct-coupled-actuator-primaryimage
    S05010-SW1
    Modulating Direct Coupled Actuator, Spring Return, 24Vacdc, 5Nm, 90s, 1 Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s05010-direct-coupled-actuator-primaryimage
    S05230-2POS
    2-Point Direct Coupled Actuator, Spring Return, 230Vac, 5Nm, 45s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s05230-2pos-sw1-s05-series-low-torque-spring-return-direct-coupled-actuators-primaryimage
    S05230-2POS
    2-Point Direct Coupled Actuator, Spring Return, 230Vac, 5Nm, 45s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s05230-2pos-sw1-s05-series-low-torque-spring-return-direct-coupled-actuators-primaryimage
    S05230-2POS-SW1
    2-Point Direct Coupled Actuator, Spring Return, 230Vac, 5Nm, 45s, 1 Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s05230-2pos-s05-series-low-torque-spring-return-direct-coupled-actuators-primaryimage
    S05230-2POS-SW1
    2-Point Direct Coupled Actuator, Spring Return, 230Vac, 5Nm, 45s, 1 Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-s05230-2pos-s05-series-low-torque-spring-return-direct-coupled-actuators-primaryimage
    S0524-2POS
    2-Point Direct Coupled Actuator, Spring Return, 24Vacdc, 5Nm, 45s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-direct-couple-actuator-primaryimage
    S0524-2POS
    2-Point Direct Coupled Actuator, Spring Return, 24Vacdc, 5Nm, 45s
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-direct-couple-actuator-primaryimage
    S0524-2POS-SW1
    2-Point Direct Coupled Actuator, Spring Return, 24Vacdc, 5Nm, 45s, 1 Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-direct-couple-actuator-primaryimage
    S0524-2POS-SW1
    2-Point Direct Coupled Actuator, Spring Return, 24Vacdc, 5Nm, 45s, 1 Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-direct-couple-actuator-primaryimage