/content/hbtbt/ae/en/search-results.html

    Ball Valves

    VBG2 Series 2-Way Threaded Control Ball Valves PN25

    VBG2 Series 2-way threaded control ball valves are used either as isolation valves or control valves in closed loop hydronic HVAC systems, with chilled water or hot water, and glycol content up to 50% concentration.

    Overview

    Valves are available in sizes from DN15 to DN50, PN25 pressure rating. Vaves are suitable for use with 2-P on/off actuators, 3-P floating, or 0…10Vdc modulating actuators, and excel both in flow control and isolation application.

    Medium temperature range is 5...120°C. Leakage class bubble tight according to EN 12266-1

    Others
    Name
    Description
    File Size
    Date
    Size
    Ext. Threaded Control Ball Valves for Use with MVN (DN15-32) and M6061-M7061 (DN40-50) Rotary Actuators
    application/pdf 1.23 MB
    7/27/2023
    1.23 MB
    VBGx-xx-xx Válvulas de control de bola con rosca externa PN25 (DE DN15 A DN32)
    application/pdf 753.48 KB
    7/27/2023
    753.48 KB
    Threaded Control Ball Valves
    application/pdf 398.24 KB
    7/27/2023
    398.24 KB
    Threaded Control Ball Valves
    application/pdf 641.49 KB
    7/27/2023
    641.49 KB
    Ext. Threaded Control Ball Valves for Use with MVN (DN15-32) and M6061-M7061 (DN40-50) Rotary Actuators
    application/pdf 1.23 MB
    4/5/2023
    1.23 MB
    VBG Regelkugelhähne mit Außengewinde PN25 (DN15 BIS DN32)
    application/pdf 1.13 MB
    7/27/2023
    1.13 MB
    VBG Regelkugelhähne mit Außengewinde PN25 (DN40 BIS DN50)
    application/pdf 1.19 MB
    7/27/2023
    1.19 MB
    Name
    Description
    File Size
    Date
    Size
    Ext. Threaded Control Ball Valves for Use with MVN (DN15-32) and M6061-M7061 (DN40-50) Rotary Actuators
    application/pdf 1.23 MB
    7/27/2023
    1.23 MB
    VBGx-xx-xx Válvulas de control de bola con rosca externa PN25 (DE DN15 A DN32)
    application/pdf 753.48 KB
    7/27/2023
    753.48 KB
    Threaded Control Ball Valves
    application/pdf 398.24 KB
    7/27/2023
    398.24 KB
    Threaded Control Ball Valves
    application/pdf 641.49 KB
    7/27/2023
    641.49 KB
    Ext. Threaded Control Ball Valves for Use with MVN (DN15-32) and M6061-M7061 (DN40-50) Rotary Actuators
    application/pdf 1.23 MB
    4/5/2023
    1.23 MB
    VBG Regelkugelhähne mit Außengewinde PN25 (DN15 BIS DN32)
    application/pdf 1.13 MB
    7/27/2023
    1.13 MB
    VBG Regelkugelhähne mit Außengewinde PN25 (DN40 BIS DN50)
    application/pdf 1.19 MB
    7/27/2023
    1.19 MB
    Name
    Description
    File Size
    Date
    Size
    Ext. Threaded Control Ball Valves for Use with MVN (DN15-32) and M6061-M7061 (DN40-50) Rotary Actuators
    1.23 MB
    7/27/2023
    VBGx-xx-xx Válvulas de control de bola con rosca externa PN25 (DE DN15 A DN32)
    753.48 KB
    7/27/2023
    Threaded Control Ball Valves
    398.24 KB
    7/27/2023
    Threaded Control Ball Valves
    641.49 KB
    7/27/2023
    Ext. Threaded Control Ball Valves for Use with MVN (DN15-32) and M6061-M7061 (DN40-50) Rotary Actuators
    1.23 MB
    4/5/2023
    VBG Regelkugelhähne mit Außengewinde PN25 (DN15 BIS DN32)
    1.13 MB
    7/27/2023
    VBG Regelkugelhähne mit Außengewinde PN25 (DN40 BIS DN50)
    1.19 MB
    7/27/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    VBG2-15-0.25
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 0.25, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-15-0.25
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 0.25, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-15-0.4
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 0.4, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-15-0.4
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 0.4, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-15-0.63
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 0.63, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-15-0.63
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 0.63, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-15-1
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 1.0, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-15-1
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 1.0, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-15-1.6
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 1.6, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-15-1.6
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 1.6, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-15-2.5
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 2.5, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-15-2.5
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 2.5, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-15-4
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 4.0, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-15-4
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 4.0, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-15-6.3
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 6.3, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-15-6.3
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 6.3, DN15, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-20-4
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 4.0, DN20, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-20-4
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 4.0, DN20, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-20-6.3
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 6.3, DN20, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage
    VBG2-20-6.3
    2-Way Control Ball Valve, External Thread Connection, PN25, KVs 6.3, DN20, 90 degree stroke, includes MVN actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbg2-15-0-25-2-way-externally-threaded-control-ball-valve-primaryimage