/content/hbtbt/ae/en/search-results.html

Rotary Actuators

S10 Series 10Nm Spring Return Damper Actuator

S10 series damper actuators are used for all types of quarter turn applications, such as air dampers and ball valves.

Overview
Honeywell Damper Actuator provide modulating / floating control for air dampers, VAV units, air handlers, ventilation flaps, louvers, and reliable control for air damper applications. These actuators are direct coupled 10/20 Nm, SmartAct Springreturn. Features & Benefits:
  • Self-centering shaft adapter
  • Removable access cover
  • Mechanical end limits (non-adjustable)
  • Rotation direction selectable by choice of mounting orientation
  • Mechanical position indicator
Certifications:
  • EN0B-0463GE51 R0120
  • EN0B-0463GE51 R0120
Specifications

Others

  • Maximum Operating Ambient Temperature
    • 60 degree Celsius
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Minimum Storage Temperature
    • -40 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Maximum Storage Temperature
    • 70 degree Celsius
  • Minimum Operating Ambient Temperature
    • -40 degree Celsius

Others

  • Maximum Operating Ambient Temperature
    • 60 degree Celsius
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Minimum Storage Temperature
    • -40 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Maximum Storage Temperature
    • 70 degree Celsius
  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
  • Maximum Operating Ambient Temperature : 60 degree Celsius
  • Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
  • Minimum Storage Temperature : -40 degree Celsius
  • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
  • Maximum Storage Temperature : 70 degree Celsius
  • Minimum Operating Ambient Temperature : -40 degree Celsius
Others
Name
Description
File Size
Date
Size
S10010-S20010 SmartAct Klappenstellantriebe 10-20 Nm mit Federrücklauf für stetige und Dreipunktansteuerung
application/pdf 353.21 KB
5/14/2023
353.21 KB
SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators N20xx,N34xx, S10xx,S20xx
application/pdf 497.86 KB
4/5/2023
497.86 KB
MOTEURS DE VOLETS AVEC RESSORT DE RAPPEL POUR MONTAGE DIRECT 10-20 Nm POUR COMMANDE 2-POINTS (TOUT -RIEN)
application/pdf 405.04 KB
5/14/2023
405.04 KB
S10010 - S20010 ATTUATORI PER SERRANDA 10-20 Nm (88-177 lb-in) PER CONTROLLO MODULANTE E FLOTTANTE
application/pdf 508.56 KB
5/14/2023
508.56 KB
SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS 10-20 Nm (88-177 lb-in) FOR 2-POSITION CONTROL
application/pdf 794.36 KB
5/14/2023
794.36 KB
Name
Description
File Size
Date
Size
S10010-S20010 SmartAct Klappenstellantriebe 10-20 Nm mit Federrücklauf für stetige und Dreipunktansteuerung
application/pdf 353.21 KB
5/14/2023
353.21 KB
SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators N20xx,N34xx, S10xx,S20xx
application/pdf 497.86 KB
4/5/2023
497.86 KB
MOTEURS DE VOLETS AVEC RESSORT DE RAPPEL POUR MONTAGE DIRECT 10-20 Nm POUR COMMANDE 2-POINTS (TOUT -RIEN)
application/pdf 405.04 KB
5/14/2023
405.04 KB
S10010 - S20010 ATTUATORI PER SERRANDA 10-20 Nm (88-177 lb-in) PER CONTROLLO MODULANTE E FLOTTANTE
application/pdf 508.56 KB
5/14/2023
508.56 KB
SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS 10-20 Nm (88-177 lb-in) FOR 2-POSITION CONTROL
application/pdf 794.36 KB
5/14/2023
794.36 KB
Name
Description
File Size
Date
Size
S10010-S20010 SmartAct Klappenstellantriebe 10-20 Nm mit Federrücklauf für stetige und Dreipunktansteuerung
353.21 KB
5/14/2023
SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators N20xx,N34xx, S10xx,S20xx
497.86 KB
4/5/2023
MOTEURS DE VOLETS AVEC RESSORT DE RAPPEL POUR MONTAGE DIRECT 10-20 Nm POUR COMMANDE 2-POINTS (TOUT -RIEN)
405.04 KB
5/14/2023
S10010 - S20010 ATTUATORI PER SERRANDA 10-20 Nm (88-177 lb-in) PER CONTROLLO MODULANTE E FLOTTANTE
508.56 KB
5/14/2023
SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS 10-20 Nm (88-177 lb-in) FOR 2-POSITION CONTROL
794.36 KB
5/14/2023
Product Number
Image
SKU
Description
alt
S10010
Modulating Direct Coupled Actuator, Spring Return, 24Vacdc, 10Nm, 90s
alt
S10010-SW2
Modulating Direct Coupled Actuator, Spring Return, 24Vacdc, 10Nm, 90s, 2 Aux Switches
alt
S10230-2POS
2-Point Direct Coupled Actuator, Spring Return, 230Vac, 10Nm, 45s
alt
S10230-2POS-SW2
2-Point Direct Coupled Actuator, Spring Return, 230Vac, 10Nm, 45s, 2 Aux Switches
alt
S1024-2POS
2-Point Direct Coupled Actuator, Spring Return, 24Vacdc, 10Nm, 45s
alt
S1024-2POS-SW2
2-Point Direct Coupled Actuator, Spring Return, 24Vacdc, 10Nm, 45s, 2 Aux Switches
Image
SKU
Description
alt
S10010
Modulating Direct Coupled Actuator, Spring Return, 24Vacdc, 10Nm, 90s
alt
S10010-SW2
Modulating Direct Coupled Actuator, Spring Return, 24Vacdc, 10Nm, 90s, 2 Aux Switches
alt
S10230-2POS
2-Point Direct Coupled Actuator, Spring Return, 230Vac, 10Nm, 45s
alt
S10230-2POS-SW2
2-Point Direct Coupled Actuator, Spring Return, 230Vac, 10Nm, 45s, 2 Aux Switches
alt
S1024-2POS
2-Point Direct Coupled Actuator, Spring Return, 24Vacdc, 10Nm, 45s
alt
S1024-2POS-SW2
2-Point Direct Coupled Actuator, Spring Return, 24Vacdc, 10Nm, 45s, 2 Aux Switches