Rotary Actuators
Spring Return 20Nm Direct Coupled Actuator
The MS Series high-performance spring return direct coupled actuators from Honeywell are designed and tested to provide reliable spring return control for dampers and valves.
The MS Series high-performance spring return direct coupled actuators from Honeywell are designed and tested to provide reliable spring return control for dampers and valves. The MS Series has an excellent feature set that combines flexibility and simplicity.
Features & Benefits:- Self-centering shaft adapter for steady operation
- Auto adapt on modulating models for stroke precision
- Selector switch for proportional or floating control
- Detachable wiring cover
- cULus
- CE
- C-tick
- plenum rated
Others
- Overall Height
- 177 millimetre
- Overall Width
- 98 millimetre
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- Overall Depth
- 49 millimetre
- Operating Torque
- 3 newton meter
- Minimum Operating Humidity
- 5 Percentage
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- Supply Voltage Frequency
- 50/60 hertz
- Supply Voltage
- 230 voltage alternating current
- Maximum Operating Humidity
- 95 Percentage
- Stall Torque
- 48 newton meter
- Driving Power Consumption
- 16 volt amp
Others
- Overall Height
- 177 millimetre
- Overall Width
- 98 millimetre
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- Overall Depth
- 49 millimetre
- Operating Torque
- 3 newton meter
- Minimum Operating Humidity
- 5 Percentage
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- Supply Voltage Frequency
- 50/60 hertz
- Supply Voltage
- 230 voltage alternating current
- Maximum Operating Humidity
- 95 Percentage
- Stall Torque
- 48 newton meter
- Driving Power Consumption
- 16 volt amp
- Overall Height : 177 millimetre
- Overall Width : 98 millimetre
- Minimum Operating Ambient Temperature : -40 degree Celsius
- Overall Depth : 49 millimetre
- Operating Torque : 3 newton meter
- Minimum Operating Humidity : 5 Percentage
- Maximum Operating Ambient Temperature : 55 degree Celsius
- Supply Voltage Frequency : 50/60 hertz
- Supply Voltage : 230 voltage alternating current
- Maximum Operating Humidity : 95 Percentage
- Stall Torque : 48 newton meter
- Driving Power Consumption : 16 volt amp
Please Sign In to view part numbers available for purchase based on your account