/content/hbtbt/ae/en/search-results.html

    Accessories

    Connection Fittings

    Discontinued

    EWA150 Externally Threaded Unions are used to install heat meters, flow meters or water meters into pipelines. They are available in sizes suitable for DN15 up to DN40. The union nuts have two holes for sealing with sealing wire.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    EWA150 Externally Threaded Unions are used to install heat meters, flow meters or water meters into pipelines. They are available in sizes suitable for DN15 up to DN40. One pack includes two sets for connection of one meter. The union nuts have two holes for sealing with sealing wire.

    Features & Benefits:
    • Complete kit to connect one meter
    • With holes for easy sealing
    • Extra-long tailpieces with spanner hexagon
    Certifications:
    • ISO 228