/content/hbtbt/ae/en/search-results.html

Accessories

S0 Pulse Counters

If already installed meters, which are not bus-capable, are to be integrated into an automation system, the Saia PCD7.H104 S0 pulse counter is the easiest way.

Overview
If already installed meters, which are not bus-capable, are to be integrated into an automation system, the Saia PCD7.H104 S0 pulse counter is the easiest way. This is the case for refurbishments, for example, if the existing meter infrastructure has to be made buscapable and there is no question of buying new meters. With this S0 pulse counter, meters (electricity, water, heat, etc.) with an S0 pulse output from any manufacturer can be connected directly using a serial RS-485 S-Bus or Modbus connection to the Saia PCD or any controller. This enables efficient transfer, evaluation and forwarding of energy data without additional complicated coupler modules. For connection to Saia PCD systems, there are ready-made FBoxes. Via the interfaces, the number or valence of pulses can be transmitted.
Specifications

Others

  • Product Type
    • Hardware Degrees Celsius
  • Brand
    • Saia Burgess Controls (SBC)

Others

  • Product Type
    • Hardware Degrees Celsius
  • Brand
    • Saia Burgess Controls (SBC)
  • Product Type : Hardware Degrees Celsius
  • Brand : Saia Burgess Controls (SBC)
Others
Name
Description
File Size
Date
Size
PCD7.D457VT5E0 Web panel E-Monitor 5.7”
application/pdf 9.51 MB
5/11/2023
9.51 MB
PCD7.D457VT5E0 Pupitre Web 5.7” E-Monitor
application/pdf 9.49 MB
5/10/2023
9.49 MB
S-Monitoring Application
application/pdf 11.53 MB
5/10/2023
11.53 MB
PCD7.D457VT5E0 E-Monitor 5.7 Zoll Web-Panel
application/pdf 9.51 MB
5/11/2023
9.51 MB
Saia PCD Energy Manager Pupitre Web Saia PCD avec gestion de l’énergie
application/pdf 26.56 MB
5/11/2023
26.56 MB
Application S-Monitoring
application/pdf 11.78 MB
5/10/2023
11.78 MB
Applicazione S-Monitoring
application/pdf 11.77 MB
5/10/2023
11.77 MB
Energiekosten im Griff mit sofort betriebsbereiter Energiemonitoring-Lösung!
application/pdf 2.61 MB
5/14/2023
2.61 MB
Contatore d’impulsi S0 con Modbus
application/pdf 729.79 KB
5/14/2023
729.79 KB
Energy costs are under control with instantly operational energy monitoring!
application/pdf 2.61 MB
5/14/2023
2.61 MB
S-Monitoring-Applikation
application/pdf 11.77 MB
5/10/2023
11.77 MB
Costi energetici sotto controllo grazie a un sistema di monitoraggio dell'energia immediatamente operativo!
application/pdf 2.61 MB
5/14/2023
2.61 MB
Energiekosten onder controle Met kant en klare energiemonitoring oplossingen!
application/pdf 2.61 MB
5/14/2023
2.61 MB
Assembly and operating instructions PCD7.H104D PCD7.H104D, S0 pulse counter with Modbus interface
application/pdf 566.08 KB
5/14/2023
566.08 KB
Saia PCD Energy Manager Pannello web Saia PCD con Energy Manager
application/pdf 25.79 MB
5/11/2023
25.79 MB
Saia PCD Energy Manager Saia PCD Web Panel mit Energie-Management
application/pdf 25.53 MB
5/10/2023
25.53 MB
Montage- und Bedienungsanleitung PCD7.H104SE PCD7.H104SE S0-Puls Zähler mit S-Bus Schnittstelle,
application/pdf 554.58 KB
5/14/2023
554.58 KB
S0-Pulszähler mit Modbus Schnittstelle
application/pdf 735.61 KB
5/14/2023
735.61 KB
PCD7.D457VT5E0 E-Monitor 5.7” Web Panel
application/pdf 9.48 MB
5/11/2023
9.48 MB
Assembly and operating instructions PCD7.H104SE PCD7.H104SE, S0 pulse counter with S-Bus interface
application/pdf 539.14 KB
5/14/2023
539.14 KB
SBC Energy catalogue 2016 | 2017
application/pdf 7.34 MB
5/11/2023
7.34 MB
Verbrauchsdaten erfassen, visualisieren und verarbeiten
application/pdf 6.66 MB
5/11/2023
6.66 MB
Saisir, visualiser et traiter les données de consommation
application/pdf 6.65 MB
5/11/2023
6.65 MB
Übersicht S-Monitoring Templates
application/pdf 179.5 KB
5/11/2023
179.5 KB
Compteur d’impulsions S0 avec interface Modbus
application/pdf 730.17 KB
5/14/2023
730.17 KB
Assembly and operating instructions PCD7.H104D PCD7.H104D, S0 pulse counter with Modbus interface
application/pdf 594.16 KB
5/14/2023
594.16 KB
B Basissysteme
application/pdf 30.51 MB
5/11/2023
30.51 MB
S0 pulse counter with Modbus interface
application/pdf 726.99 KB
5/14/2023
726.99 KB
SBC Energie Katalog 2016 | 2017
application/pdf 7.35 MB
5/11/2023
7.35 MB
SBC Catalogo Energia 2016 | 2017
application/pdf 7.35 MB
5/11/2023
7.35 MB
SBC Energie Katalog 2016 | 2017
application/pdf 7.35 MB
5/11/2023
7.35 MB
C Annex
application/pdf 445.2 KB
6/1/2023
445.2 KB
Collect, visualise and process consumption data
application/pdf 6.64 MB
5/11/2023
6.64 MB
Overview S-Monitoring Templates
application/pdf 177.56 KB
5/11/2023
177.56 KB
B Systèmes de base
application/pdf 30.45 MB
5/11/2023
30.45 MB
C Annexe
application/pdf 453.29 KB
6/1/2023
453.29 KB
Rilevamento, visualizzazione ed elaborazione dei dati di consumo
application/pdf 6.65 MB
5/11/2023
6.65 MB
SBC Energie Catalogus 2014 | 2015
application/pdf 5.02 MB
5/11/2023
5.02 MB
La parfaite maîtrise des coûts d’énergie grâce à notre solution de surveillance de l’énergie prête à l’emploi !
application/pdf 2.62 MB
5/14/2023
2.62 MB
Saia PCD Energy Manager SaiaPCD Web Panel with Energy Management
application/pdf 25.2 MB
8/1/2023
25.2 MB
Name
Description
File Size
Date
Size
PCD7.D457VT5E0 Web panel E-Monitor 5.7”
9.51 MB
5/11/2023
9.51 MB
PCD7.D457VT5E0 Pupitre Web 5.7” E-Monitor
9.49 MB
5/10/2023
9.49 MB
S-Monitoring Application
11.53 MB
5/10/2023
11.53 MB
PCD7.D457VT5E0 E-Monitor 5.7 Zoll Web-Panel
9.51 MB
5/11/2023
9.51 MB
Saia PCD Energy Manager Pupitre Web Saia PCD avec gestion de l’énergie
26.56 MB
5/11/2023
26.56 MB
Application S-Monitoring
11.78 MB
5/10/2023
11.78 MB
Applicazione S-Monitoring
11.77 MB
5/10/2023
11.77 MB
Energiekosten im Griff mit sofort betriebsbereiter Energiemonitoring-Lösung!
2.61 MB
5/14/2023
2.61 MB
Contatore d’impulsi S0 con Modbus
729.79 KB
5/14/2023
729.79 KB
Energy costs are under control with instantly operational energy monitoring!
2.61 MB
5/14/2023
2.61 MB
S-Monitoring-Applikation
11.77 MB
5/10/2023
11.77 MB
Costi energetici sotto controllo grazie a un sistema di monitoraggio dell'energia immediatamente operativo!
2.61 MB
5/14/2023
2.61 MB
Energiekosten onder controle Met kant en klare energiemonitoring oplossingen!
2.61 MB
5/14/2023
2.61 MB
Assembly and operating instructions PCD7.H104D PCD7.H104D, S0 pulse counter with Modbus interface
566.08 KB
5/14/2023
566.08 KB
Saia PCD Energy Manager Pannello web Saia PCD con Energy Manager
25.79 MB
5/11/2023
25.79 MB
Saia PCD Energy Manager Saia PCD Web Panel mit Energie-Management
25.53 MB
5/10/2023
25.53 MB
Montage- und Bedienungsanleitung PCD7.H104SE PCD7.H104SE S0-Puls Zähler mit S-Bus Schnittstelle,
554.58 KB
5/14/2023
554.58 KB
S0-Pulszähler mit Modbus Schnittstelle
735.61 KB
5/14/2023
735.61 KB
PCD7.D457VT5E0 E-Monitor 5.7” Web Panel
9.48 MB
5/11/2023
9.48 MB
Assembly and operating instructions PCD7.H104SE PCD7.H104SE, S0 pulse counter with S-Bus interface
539.14 KB
5/14/2023
539.14 KB
SBC Energy catalogue 2016 | 2017
7.34 MB
5/11/2023
7.34 MB
Verbrauchsdaten erfassen, visualisieren und verarbeiten
6.66 MB
5/11/2023
6.66 MB
Saisir, visualiser et traiter les données de consommation
6.65 MB
5/11/2023
6.65 MB
Übersicht S-Monitoring Templates
179.5 KB
5/11/2023
179.5 KB
Compteur d’impulsions S0 avec interface Modbus
730.17 KB
5/14/2023
730.17 KB
Assembly and operating instructions PCD7.H104D PCD7.H104D, S0 pulse counter with Modbus interface
594.16 KB
5/14/2023
594.16 KB
B Basissysteme
30.51 MB
5/11/2023
30.51 MB
S0 pulse counter with Modbus interface
726.99 KB
5/14/2023
726.99 KB
SBC Energie Katalog 2016 | 2017
7.35 MB
5/11/2023
7.35 MB
SBC Catalogo Energia 2016 | 2017
7.35 MB
5/11/2023
7.35 MB
SBC Energie Katalog 2016 | 2017
7.35 MB
5/11/2023
7.35 MB
C Annex
445.2 KB
6/1/2023
445.2 KB
Collect, visualise and process consumption data
6.64 MB
5/11/2023
6.64 MB
Overview S-Monitoring Templates
177.56 KB
5/11/2023
177.56 KB
B Systèmes de base
30.45 MB
5/11/2023
30.45 MB
C Annexe
453.29 KB
6/1/2023
453.29 KB
Rilevamento, visualizzazione ed elaborazione dei dati di consumo
6.65 MB
5/11/2023
6.65 MB
SBC Energie Catalogus 2014 | 2015
5.02 MB
5/11/2023
5.02 MB
La parfaite maîtrise des coûts d’énergie grâce à notre solution de surveillance de l’énergie prête à l’emploi !
2.62 MB
5/14/2023
2.62 MB
Saia PCD Energy Manager SaiaPCD Web Panel with Energy Management
25.2 MB
8/1/2023
25.2 MB
Name
Description
File Size
Date
Size
PCD7.D457VT5E0 Web panel E-Monitor 5.7”
9.51 MB
5/11/2023
PCD7.D457VT5E0 Pupitre Web 5.7” E-Monitor
9.49 MB
5/10/2023
S-Monitoring Application
11.53 MB
5/10/2023
PCD7.D457VT5E0 E-Monitor 5.7 Zoll Web-Panel
9.51 MB
5/11/2023
Saia PCD Energy Manager Pupitre Web Saia PCD avec gestion de l’énergie
26.56 MB
5/11/2023
Application S-Monitoring
11.78 MB
5/10/2023
Applicazione S-Monitoring
11.77 MB
5/10/2023
Energiekosten im Griff mit sofort betriebsbereiter Energiemonitoring-Lösung!
2.61 MB
5/14/2023
Contatore d’impulsi S0 con Modbus
729.79 KB
5/14/2023
Energy costs are under control with instantly operational energy monitoring!
2.61 MB
5/14/2023
S-Monitoring-Applikation
11.77 MB
5/10/2023
Costi energetici sotto controllo grazie a un sistema di monitoraggio dell'energia immediatamente operativo!
2.61 MB
5/14/2023
Energiekosten onder controle Met kant en klare energiemonitoring oplossingen!
2.61 MB
5/14/2023
Assembly and operating instructions PCD7.H104D PCD7.H104D, S0 pulse counter with Modbus interface
566.08 KB
5/14/2023
Saia PCD Energy Manager Pannello web Saia PCD con Energy Manager
25.79 MB
5/11/2023
Saia PCD Energy Manager Saia PCD Web Panel mit Energie-Management
25.53 MB
5/10/2023
Montage- und Bedienungsanleitung PCD7.H104SE PCD7.H104SE S0-Puls Zähler mit S-Bus Schnittstelle,
554.58 KB
5/14/2023
S0-Pulszähler mit Modbus Schnittstelle
735.61 KB
5/14/2023
PCD7.D457VT5E0 E-Monitor 5.7” Web Panel
9.48 MB
5/11/2023
Assembly and operating instructions PCD7.H104SE PCD7.H104SE, S0 pulse counter with S-Bus interface
539.14 KB
5/14/2023
SBC Energy catalogue 2016 | 2017
7.34 MB
5/11/2023
Verbrauchsdaten erfassen, visualisieren und verarbeiten
6.66 MB
5/11/2023
Saisir, visualiser et traiter les données de consommation
6.65 MB
5/11/2023
Übersicht S-Monitoring Templates
179.5 KB
5/11/2023
Compteur d’impulsions S0 avec interface Modbus
730.17 KB
5/14/2023
Assembly and operating instructions PCD7.H104D PCD7.H104D, S0 pulse counter with Modbus interface
594.16 KB
5/14/2023
B Basissysteme
30.51 MB
5/11/2023
S0 pulse counter with Modbus interface
726.99 KB
5/14/2023
SBC Energie Katalog 2016 | 2017
7.35 MB
5/11/2023
SBC Catalogo Energia 2016 | 2017
7.35 MB
5/11/2023
SBC Energie Katalog 2016 | 2017
7.35 MB
5/11/2023
C Annex
445.2 KB
6/1/2023
Collect, visualise and process consumption data
6.64 MB
5/11/2023
Overview S-Monitoring Templates
177.56 KB
5/11/2023
B Systèmes de base
30.45 MB
5/11/2023
C Annexe
453.29 KB
6/1/2023
Rilevamento, visualizzazione ed elaborazione dei dati di consumo
6.65 MB
5/11/2023
SBC Energie Catalogus 2014 | 2015
5.02 MB
5/11/2023
La parfaite maîtrise des coûts d’énergie grâce à notre solution de surveillance de l’énergie prête à l’emploi !
2.62 MB
5/14/2023
Saia PCD Energy Manager SaiaPCD Web Panel with Energy Management
25.2 MB
8/1/2023
Product Number
Image
SKU
Description
alt
PCD7.H104D
S0 Pulse Counter, Modbus Interface, 230 V AC, Current draw: < 12mA, Power draw: < 3W, IP40
alt
PCD7.H104DZ44
Pulse Counter, Modbus Interface, 230V AC, < 12ma, < 3w,-25 to + 55C, Screw Terminal 0.5 ... 2.5mm, 1200m (Without Repeater), IP40
alt
PCD7.H104SE
S0 Pulse Counter, S-bus Interface, 230 V AC, Current draw: < 12mA, Power draw: < 3W, IP40
Image
SKU
Description
alt
PCD7.H104D
S0 Pulse Counter, Modbus Interface, 230 V AC, Current draw: < 12mA, Power draw: < 3W, IP40
alt
PCD7.H104DZ44
Pulse Counter, Modbus Interface, 230V AC, < 12ma, < 3w,-25 to + 55C, Screw Terminal 0.5 ... 2.5mm, 1200m (Without Repeater), IP40
alt
PCD7.H104SE
S0 Pulse Counter, S-bus Interface, 230 V AC, Current draw: < 12mA, Power draw: < 3W, IP40