/content/hbtbt/ae/en/search-results.html

    electrical energy meters

    Split-Core Current Transformers

    The split-core is a current transformers (CT) can be used only to measure electrical alternating currents. It is suitable only for mounting on insulated primary conductors in a weather-protected and dry location.

    Overview

    Split-Core Current transformers has been specially designed for easy and safe switchboard installation, testing and maintenance operations thanks to the compact size of the products and their flexible assembly system. The ideal operating conditions for current transformers are when the circuit connected to the transformer secondary terminals is permanently closed. Accidental opening could generate critical conditions such as overvoltage proportional to the transformer’s transformation ratio, magnetization of its core or overheating inside the switchboard.

    Features & Benefits:
    • Measurement and analysis of the electrical parameters in sub-distribution switchboard and in Power centers
    • Applications in which prearranged maintenance must be programmed
    • Power quality analysis where the load profile must be controlled and the peaks monitored
    • Analysis of the level of harmonics, monitoring the THD, power factor and cosphi
    • Detection of over-currents, voltage swells and dips, power peaks
    • Sub-metering and cost allocation: -
    • In residential applications: garages, cellars, apartments, ventilation and conditioning systems
    • In commercial sector: shopping malls, offices, exhibition centers, ports, hotels, camp-sites
    • In industrial applications: object metering of individual machines, production lines, offices and power generation systems
    • High-efficiency systems and integration in building automation systems