Submeters
E5x Power Meter
The E5x Series DIN Rail Meters combine exceptional performance and easy installation to deliver a cost-effective solution for power monitoring applications.
The E5x Series DIN Rail Meter combines exceptional performance and easy installation to deliver a cost-effective solution for power monitoring applications. The E5x can be installed on standard DIN rail or surface mounted as needed. The Modbus, LON, and BACnet output models offer added flexibility for system integration. The data logging capability (E5xC3 and E5xx5) protects data in the event of a communications or power failure elsewhere in the system. Combinations of serial communication, pulse output, and phase alarms are provided to suit a wide variety of applications. Additional pulse inputs on E5xHx and E50Fx provide an easy way to incorporate simple flow sensors to track gas, water, steam, or other energy forms using a BACnet or LON system.
Features & Benefits:- Smart on-board filter
- Agency Approvals UL 508 (Open Type Device)
- ANSI C12.20
- California CSI Solar
- Cat III
- IEC/EN 61010-1
- Pollution Degree 2
Please Sign In to view part numbers available for purchase based on your account