/content/hbtbt/ae/en/search-results.html

Submeters

Honeywell E-Mon™ Class 1000 Single Phase Pulse Meter

Single phase kWh meter used to monitor electric power usage of individual loads after the utility meter

Overview

E-Mon Class 1000 single phase kWh/demand meters offer the basic building blocks of an affordable, effective and scalable energy management system. These easy-to-install meters can monitor anything from a single-phase circuit to a specific load panel to an entire building. Energy usage data can be viewed via the LCD display on the meter for easy, walk-up and read monitoring of energy consumption. Remote metering via E-Mon Energy Automatic Meter Reading (AMR) systems or Web-Mon Web Enabled Monitoring System is also easily interfaced for tenant billing, energy management and cost allocation based on actual usage, not estimation or ratio-based calculations.

 

Features & Benefits:
  • Direct-read 2-line alpha-numeric LCD display without multiplier displays cumulative kWh and “real-time” kW load
  • Available in MMU (Multiple Meter Unit) enclosures containing up to 24 meters in one compact enclosure
  • Revenue-grade accuracy
  • Current sensor installation diagnostics
  • Fixed pulse output
  • Non-volatile memory
  • Maintains reading in the event of power failure
  • Meter can be used on the following configurations: - 1-Phase, 2-Wire - 2-Phase, 3-Wire with included low-voltage split-core current sensors
  • Industrial grade JIC steel and optional NEMA 4X polycarbonate enclosure (standard) with padlocking hasp & mounting flanges for indoor/outdoor installation.
Certifications:
  • UL/CUL Listed
  • Certified by independent test lab to ANSI C21.20 national accuracy standards. (+/- 0.2% from 1% to 100% of rated load.)
  • California CTEP approved for use with solid-core current sensors. Listed by the California Energy Commission
  • New York City approved, Con Edison approved for RSP program
Others
Name
Description
File Size
Date
Size
E-Mon Class 1000-2000 Installation Verification - TechTip
application/pdf 218.98 KB
5/8/2023
218.98 KB
E-Mon Class 1000 MMU Wiring Supplement- TechTip
application/pdf 238.2 KB
10/2/2023
238.2 KB
E-Mon Class 1000-2000 Reading LCD Display - TechTip
application/pdf 127.36 KB
10/2/2023
127.36 KB
E-Mon Optional Outdoor Meter Enclosure Spec Data - 38-00080
application/pdf 666.96 KB
5/14/2023
666.96 KB
E-Mon Class 1000 Meter Installation Instructions 62-0388
application/pdf 2.55 MB
5/8/2023
2.55 MB
E-Mon Class 1000 Meter Data Sheet 38-00064
application/pdf 170.44 KB
5/14/2023
170.44 KB
E-Mon Class 1000-2000 Specification Data 38-00086EFS
application/pdf 898.41 KB
5/14/2023
898.41 KB
E-Mon Meters Installation Overview
application/pdf 98.14 KB
5/8/2023
98.14 KB
Name
Description
File Size
Date
Size
E-Mon Class 1000-2000 Installation Verification - TechTip
application/pdf 218.98 KB
5/8/2023
218.98 KB
E-Mon Class 1000 MMU Wiring Supplement- TechTip
application/pdf 238.2 KB
10/2/2023
238.2 KB
E-Mon Class 1000-2000 Reading LCD Display - TechTip
application/pdf 127.36 KB
10/2/2023
127.36 KB
E-Mon Optional Outdoor Meter Enclosure Spec Data - 38-00080
application/pdf 666.96 KB
5/14/2023
666.96 KB
E-Mon Class 1000 Meter Installation Instructions 62-0388
application/pdf 2.55 MB
5/8/2023
2.55 MB
E-Mon Class 1000 Meter Data Sheet 38-00064
application/pdf 170.44 KB
5/14/2023
170.44 KB
E-Mon Class 1000-2000 Specification Data 38-00086EFS
application/pdf 898.41 KB
5/14/2023
898.41 KB
E-Mon Meters Installation Overview
application/pdf 98.14 KB
5/8/2023
98.14 KB
Name
Description
File Size
Date
Size
E-Mon Class 1000-2000 Installation Verification - TechTip
218.98 KB
5/8/2023
E-Mon Class 1000 MMU Wiring Supplement- TechTip
238.2 KB
10/2/2023
E-Mon Class 1000-2000 Reading LCD Display - TechTip
127.36 KB
10/2/2023
E-Mon Optional Outdoor Meter Enclosure Spec Data - 38-00080
666.96 KB
5/14/2023
E-Mon Class 1000 Meter Installation Instructions 62-0388
2.55 MB
5/8/2023
E-Mon Class 1000 Meter Data Sheet 38-00064
170.44 KB
5/14/2023
E-Mon Class 1000-2000 Specification Data 38-00086EFS
898.41 KB
5/14/2023
E-Mon Meters Installation Overview
98.14 KB
5/8/2023