/content/hbtbt/ae/en/search-results.html

Submeters

Honeywell E-Mon™ Class 2000 3-Phase Pulse Meter

Three-phase kWh/kW (demand) meter used to monitor electric power usage of individual loads after the utility meter

Overview

E-Mon Class 2000 Meters are designed to provide the basic building blocks of an affordable, effective and scalable energy management system. These easy to install meters can monitor anything from a specific load panel to an entire building.

Energy usage data can be viewed via meters, LCD display for easy walk up and read, monitoring of energy consumption. Remote metering via E-Mon Energy Automatic Meter reading (AMR) or Web-Mon Web Enabled Monitoring systems is also easily interfaced for tenant billing energy management and cost allocation.

 

Features & Benefits:
  • Direct-read 2-line alpha-numeric LCD display without multiplier displays cumulative kWh and “real-time” kW load
  • Available in MMU (Multiple Meter Unit) enclosures containing up to 24 meters in one compact enclosure
  • Revenue-grade accuracy
  • Current sensor installation diagnostics
  • Fixed pulse output
  • Non-volatile memory
  • Maintains reading in the event of power failure
  • Meter can be used on the following configurations: 2-phase/3-wire and 3-phase/3- or 4-wire with included current sensors from 100-3200A
  • A demand option displays the kW peak demand over a 15- or 30-minute demand interval
  • Industrial grade JIC steel and optional NEMA 4X polycarbonate enclosure (standard) with padlocking hasp & mounting flanges for indoor/outdoor installation.
Certifications:
  • California CTEP
  • California Energy Commission
  • UL/CUL Listed
  • ANSI C12.20
  • New York City approved
  • Con Edison approved for RSP program
Others
Name
Description
File Size
Date
Size
E-Mon Optional Outdoor Meter Enclosure Spec Data - 38-00080
application/pdf 666.96 KB
5/14/2023
666.96 KB
E-Mon Class 2000 Wire Application - TechTip
application/pdf 267.06 KB
10/2/2023
267.06 KB
E-Mon Class 1000-2000 Reading LCD Display - TechTip
application/pdf 127.36 KB
10/2/2023
127.36 KB
E-Mon Class 1000-2000 Specification Data 38-00086EFS
application/pdf 898.41 KB
5/14/2023
898.41 KB
E-Mon Meters Installation Overview
application/pdf 98.14 KB
5/8/2023
98.14 KB
E-Mon Class 1000-2000 Installation Verification - TechTip
application/pdf 218.98 KB
5/8/2023
218.98 KB
E-Mon Class 2000 Meter Data Sheet 38-00065
application/pdf 151.22 KB
5/14/2023
151.22 KB
E-Mon Class 2000 Meter Installation Instructions 62-0396
application/pdf 3.88 MB
6/28/2023
3.88 MB
Name
Description
File Size
Date
Size
E-Mon Optional Outdoor Meter Enclosure Spec Data - 38-00080
application/pdf 666.96 KB
5/14/2023
666.96 KB
E-Mon Class 2000 Wire Application - TechTip
application/pdf 267.06 KB
10/2/2023
267.06 KB
E-Mon Class 1000-2000 Reading LCD Display - TechTip
application/pdf 127.36 KB
10/2/2023
127.36 KB
E-Mon Class 1000-2000 Specification Data 38-00086EFS
application/pdf 898.41 KB
5/14/2023
898.41 KB
E-Mon Meters Installation Overview
application/pdf 98.14 KB
5/8/2023
98.14 KB
E-Mon Class 1000-2000 Installation Verification - TechTip
application/pdf 218.98 KB
5/8/2023
218.98 KB
E-Mon Class 2000 Meter Data Sheet 38-00065
application/pdf 151.22 KB
5/14/2023
151.22 KB
E-Mon Class 2000 Meter Installation Instructions 62-0396
application/pdf 3.88 MB
6/28/2023
3.88 MB
Name
Description
File Size
Date
Size
E-Mon Optional Outdoor Meter Enclosure Spec Data - 38-00080
666.96 KB
5/14/2023
E-Mon Class 2000 Wire Application - TechTip
267.06 KB
10/2/2023
E-Mon Class 1000-2000 Reading LCD Display - TechTip
127.36 KB
10/2/2023
E-Mon Class 1000-2000 Specification Data 38-00086EFS
898.41 KB
5/14/2023
E-Mon Meters Installation Overview
98.14 KB
5/8/2023
E-Mon Class 1000-2000 Installation Verification - TechTip
218.98 KB
5/8/2023
E-Mon Class 2000 Meter Data Sheet 38-00065
151.22 KB
5/14/2023
E-Mon Class 2000 Meter Installation Instructions 62-0396
3.88 MB
6/28/2023