/content/hbtbt/ae/en/search-results.html

    Submeters

    Honeywell E-Mon™ Class 3200 RS485 Smart Meter

    Smart meter with single RS485 protocol capability - EZ 7, Modbus RTU or BACnet MS/TP

    Overview

    Provides advanced display of energy data including kWh, kWh/Demand with peak date & time, power factor per phase, real-time load in kW and amps & volts per phase. Meter allows for on-board set up of meter date/time and ID code set up for communication options. Class 3200 meters are available as stand alone units in NEMA 4X outdoor enclosures with optional JIC steel or MMU configuration for installation into Multiple Meter Unit cabinets. User can choose one communication protocol for this unit; EZ7 E-Mon Energy (standard), Modbus RTU or BACnet MS/TP.

    Features & Benefits:
    • Advanced 4-line display
    • Onboard installation diagnostics and verification system
    • RS-485 protocol options include E-Mon Energy EZ7 (standard), Modbus RTU or BACnet MS/TP
    • Records kWh and kVARh delivered, kWh & kVARh received
    • Meter is designed for use on both 3-phase, 3-wire (delta) and 3-phase, 4-wire (wye) circuits
    • 0-2 volt output split-core current sensors allow for enhanced safety and accurate remote mounting of sensors up to 500 feet from meter without power interruption (Optional solid-core current sensors available in 100 & 200 amp)
    • Built-in RS-485 communications capability supports up to 52 Din-Mon D2 & D5, Cass 3200, 3400, 5000 meters and/or IDR interval recorders (or combinations not to exceed 52 devices per channel)
    • Cabling can be either daisy-chain or star configuration, 3-conductor, 18-22 AWG, up to 4,000 feet cable total per channel
    • Compatible with E-Mon Energy software via EZ7 protocol for automatic meter reading, billing and profiling of interval energy data. ​
    • Outdoor NEMA 4X polycarbonate enclosure (standard) ​or industrial grade JIC steel enclosure (available)​
    Certifications:
    • UL/CUL listed
    • Meets or exceeds ANSI C12.20
    • CE Mark approved
    • MV-90 compatible
    • Meter meets or exceeds MID accuracy standards
    Others
    Name
    Description
    File Size
    Date
    Size
    E-Mon Meters Installation Overview
    application/pdf 98.14 KB
    5/8/2023
    98.14 KB
    E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
    application/pdf 89.52 KB
    10/2/2023
    89.52 KB
    E-Mon-Class-3200-BACnet-MSTP-Troubleshooting_TechTip
    application/pdf 76.96 KB
    10/2/2023
    76.96 KB
    E-Mon Class 3200 Meter Installation Instructions 62-0390-04
    application/pdf 4.01 MB
    5/8/2023
    4.01 MB
    E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
    application/pdf 89.52 KB
    7/29/2022
    89.52 KB
    Name
    Description
    File Size
    Date
    Size
    E-Mon Meters Installation Overview
    application/pdf 98.14 KB
    5/8/2023
    98.14 KB
    E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
    application/pdf 89.52 KB
    10/2/2023
    89.52 KB
    E-Mon-Class-3200-BACnet-MSTP-Troubleshooting_TechTip
    application/pdf 76.96 KB
    10/2/2023
    76.96 KB
    E-Mon Class 3200 Meter Installation Instructions 62-0390-04
    application/pdf 4.01 MB
    5/8/2023
    4.01 MB
    E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
    application/pdf 89.52 KB
    7/29/2022
    89.52 KB
    Name
    Description
    File Size
    Date
    Size
    E-Mon Meters Installation Overview
    98.14 KB
    5/8/2023
    E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
    89.52 KB
    10/2/2023
    E-Mon-Class-3200-BACnet-MSTP-Troubleshooting_TechTip
    76.96 KB
    10/2/2023
    E-Mon Class 3200 Meter Installation Instructions 62-0390-04
    4.01 MB
    5/8/2023
    E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
    89.52 KB
    7/29/2022