/content/hbtbt/ae/en/search-results.html

Submeters

Honeywell E-Mon™ Class 5000 3-Phase RS485 IP Green Net Smart Meter

Dual-protocol green class submeter with CO2 footprint

Overview

The E-Mon Class 5000 Green Net meter is a 3-phase meter with communications. The device is used to monitor electric power usage of individual loads after the utility meter and store kW and kVAR data for automatic meter reading. The Class 5000 meter is dual protocol capable and provides both RS485 and Ethernet communications. Installation must only be performed by qualified personnel and in accordance with these instructions and all applicable local and national electrical codes. Ideal for solar, wind and renewable energy applications where net metering energy data is required.

 

Features & Benefits:
  • Advanced 4-line display
  • 0-2 volt output split-core current sensors allow for enhanced safety & accurate remote mounting of sensors up to 500 feet from meter without power interruption (optional solid-core sensors available)
  • Onboard installation diagnostics and verification system.
  • Two external meter inputs (water, gas, etc.) (Channels 5 & 6)
  • Phase loss alarm (N.O. Contact)
  • Built-in RS-485 communication capability supports up to 52 Class 3200, 3400, 5000, and/or IDR interval recorders (not to exceed 52 devices/channel)
  • Cabling can either be daisy-chain or star confi guration, 3-cond., 18-22 AWG, up to 4,000 cable feet total per channel
  • Communications include built-in RS-485 & Ethernet, and optional Telephone Modem
  • Protocols - EZ7, BACnet MS/TP, Modbus RTU - BACnet IP, Modbus TCP/IP, & LonWorks TP/FT-10
  • Records kWh and kVARh delivered, kWh and kVARh received in first four channels. Data stored in 15-min intervals for up to 72 days or 5-minute intervals for up to 24 days. Maintains data in a first-in, first-out format.
  • Compatible with E-Mon Energy software via EZ7 protocol for automatic meter reading, energy billing and profiling.
  • Meter is designed for use on both 3-phase, 3-wire (delta) and 3-phase, 4-wire (wye) circuits (includes 3 split-core current sensors)
  • Optional single-phase, 3-wire confi guration available. (includes 2 splitcore current sensors.)
  • Green JIC steel enclosure with padlocking hasp & mounting flanges for indoor installation with one 1 1/16” KO (3/4” cond.) on bottom of enclosure
  • Optional gray NEMA 4X polycarbonate enclosure available with padlocking hasp & mounting fl anges for indoor/outdoor installation (stand alone) with one 1 1/16” KO on bottom of enclosure
Certifications:
  • ANSI C12.20
  • UL-listed
  • IEC 664
  • BACnet MS/TP
  • IP protocol is BTL listed
Others
Name
Description
File Size
Date
Size
E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
application/pdf 89.52 KB
7/29/2022
89.52 KB
E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
application/pdf 89.52 KB
10/2/2023
89.52 KB
E-Mon Class 5000 Green What is Net Metering - Tech Tip
application/pdf 328.79 KB
10/2/2023
328.79 KB
E-Mon Class 5000 Green Net Meter Spec Data - 38-00070
application/pdf 488.85 KB
5/14/2023
488.85 KB
E-Mon Class 5000 Green Class Net Meter Installation Instructions 62-0416
application/pdf 1.64 MB
5/8/2023
1.64 MB
E-Mon Meters Installation Overview
application/pdf 98.14 KB
5/8/2023
98.14 KB
Name
Description
File Size
Date
Size
E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
application/pdf 89.52 KB
7/29/2022
89.52 KB
E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
application/pdf 89.52 KB
10/2/2023
89.52 KB
E-Mon Class 5000 Green What is Net Metering - Tech Tip
application/pdf 328.79 KB
10/2/2023
328.79 KB
E-Mon Class 5000 Green Net Meter Spec Data - 38-00070
application/pdf 488.85 KB
5/14/2023
488.85 KB
E-Mon Class 5000 Green Class Net Meter Installation Instructions 62-0416
application/pdf 1.64 MB
5/8/2023
1.64 MB
E-Mon Meters Installation Overview
application/pdf 98.14 KB
5/8/2023
98.14 KB
Name
Description
File Size
Date
Size
E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
89.52 KB
7/29/2022
E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
89.52 KB
10/2/2023
E-Mon Class 5000 Green What is Net Metering - Tech Tip
328.79 KB
10/2/2023
E-Mon Class 5000 Green Net Meter Spec Data - 38-00070
488.85 KB
5/14/2023
E-Mon Class 5000 Green Class Net Meter Installation Instructions 62-0416
1.64 MB
5/8/2023
E-Mon Meters Installation Overview
98.14 KB
5/8/2023