/content/hbtbt/ae/en/search-results.html

Submeters

Honeywell E-Mon™ Class 5000 3-Phase RS485 IP Smart Meter

Smart meter with dual protocol capability, provides both RS485 and ethernet communications with two pulse outputs and two external meter inputs

Overview

In addition to advanced display features and on-board set up options, the Class 5000 meter offers users the option of dual-protocol communication capabilities via RS-485 and Ethernet (optional telephone modem available). Users can choose from a variety of industry-standard communication protocols including- EZ7 E-Mon Energy, Modbus RTU, Modbus TCP/IP, BACnet MS/TP, BACnet IP or LonWorks TP/FT-10. Meters are available in either NEMA 4X outdoor enclosures or indoor JIC steel enclosures. Class 5000 meters also provide two pulse outputs and two external meter inputs for water, gas, BTU, steam, etc. meters readable via E-Mon Energy Software and phase loss alarming.

Features &- Benefits:
  • Advanced 4-line display showing
  • On-board set-up option for:​ IP Address​, Meter date/time​, ID codes for EZ7, Modbus and BACnet​
  • 0-2 volt output split-core current sensors allow for enhanced safety and accurate remote mounting of sensors up to 500 feet from meter without power interruption (Optional solid-core current sensors available in 100 &- 200 amp)​
  • Onboard diagnostics and verification system
  • Two pulse outputs &- two external meter inputs (water, gas, BTU, etc.) (Channels 5 &- 6 available via E-Mon Energy only)​
  • Phase loss alarm (N.O. Contact)
  • Built-in RS-485 communications capability supports up to 52 Class 3200, 3400, 5000 meters and/or IDR interval recorders(or combinations not to exceed 52 devices per channel)
  • Cabling can be either daisy-chain or star configuration, 3-conductor, 18-22 AWG, up to 4,000 feet cable total per channel
  • Built-In RS-485 &- Ethernet Communications, optional telephone modem available
  • Protocols​ - EZ7​, Modbus RTU​, Modbus TCP/IP​, BACnet MS/TP, BACnet IP, LonWorks FT-10 (Twisted Pair)
  • Records kWh and kVARh delivered, kWh and kVARh received in first 4 channels. Data stored in 15-minute intervals for up to 72 days or 5-minute intervals for up to 24 days. Maintains interval data storage in a first-in, first-out format
  • Compatible with E-Mon Energy Software via EZ7 protocol for automatic meter reading, billing and profiling of interval energy data.
  • Meter is designed for use on both 3-phase, 3-wire (delta) and 3-phase, 4-wire (wye) circuits
  • Outdoor NEMA 4X polycarbonate enclosure (standard) ​or optional industrial grade JIC steel enclosure​
  • Compatible with both 50 Hz and 60 Hz applications
Certifications:
  • ANSI C12.20
  • UL-listed
  • IEC 664
  • BACnet MS/TP
  • IP protocol is BTL listed
Others
Name
Description
File Size
Date
Size
E-Mon Meters Installation Overview
application/pdf 98.14 KB
5/8/2023
98.14 KB
E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
application/pdf 89.52 KB
10/2/2023
89.52 KB
E-Mon Class 5000 Phase Loss Alarm Application - Tech Tip
application/pdf 106.99 KB
10/2/2023
106.99 KB
E-Mon Class 5000 Pulse Input Output Board - Tech Tip
application/pdf 515 KB
10/2/2023
515 KB
E-Mon Class 5000 Meter Installation Instructions 62-0399
application/pdf 4 MB
5/8/2023
4 MB
E-Mon Class 5000 Meter Spec Data 38-00068
application/pdf 593.43 KB
5/14/2023
593.43 KB
E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
application/pdf 89.52 KB
7/29/2022
89.52 KB
Name
Description
File Size
Date
Size
E-Mon Meters Installation Overview
application/pdf 98.14 KB
5/8/2023
98.14 KB
E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
application/pdf 89.52 KB
10/2/2023
89.52 KB
E-Mon Class 5000 Phase Loss Alarm Application - Tech Tip
application/pdf 106.99 KB
10/2/2023
106.99 KB
E-Mon Class 5000 Pulse Input Output Board - Tech Tip
application/pdf 515 KB
10/2/2023
515 KB
E-Mon Class 5000 Meter Installation Instructions 62-0399
application/pdf 4 MB
5/8/2023
4 MB
E-Mon Class 5000 Meter Spec Data 38-00068
application/pdf 593.43 KB
5/14/2023
593.43 KB
E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
application/pdf 89.52 KB
7/29/2022
89.52 KB
Name
Description
File Size
Date
Size
E-Mon Meters Installation Overview
98.14 KB
5/8/2023
E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
89.52 KB
10/2/2023
E-Mon Class 5000 Phase Loss Alarm Application - Tech Tip
106.99 KB
10/2/2023
E-Mon Class 5000 Pulse Input Output Board - Tech Tip
515 KB
10/2/2023
E-Mon Class 5000 Meter Installation Instructions 62-0399
4 MB
5/8/2023
E-Mon Class 5000 Meter Spec Data 38-00068
593.43 KB
5/14/2023
E-Mon-Class-3200-3400-5000-Wiring-Diagram_Tech-Tip
89.52 KB
7/29/2022