/content/hbtbt/ae/en/search-results.html

    Submeters

    Interval Data Recorder

    The Interval Data Recorder (IDR) is an energy data collection device. Interval Data Recorder provides advanced 4-line display showing KWh and real-time load.

    Overview

    The Interval Data Recorder (IDR) is an energy data collection device. Interval Data Recorder provides advanced 4-line display showing KWh and real-time load. 120V power supply required and included with all IDR's. Interval Data Recorder has industrial-grade JIC steel enclosure with padlocking hasp and mounting flanges and three 1 1/16 knockouts (3/4” conduit) on bottom of enclosure (stand-alone IDR’s only).

    Interval Data Recorder has provision of RS-485 and Ethernet - Optional telephone modem communication. Built-in RS-485 communications capability supports the connection configurations up to 52 Class 500 meters and/or IDR interval data recorders, cabling can be either daisy-chain or star configuration, 3-conductor, 18-22 AWG, up to 4,000 cable feet total per channel.

    Features & Benefits:
    • On-board set-up option for IP address, Date/time, ID codes for EZ7, Modbus and BACnet
    • Standard IDR (RJ Jacks) reads & records up to 8 or 16 H-Series class 100/200 meters (pulse input)
    • RS-485 and Ethernet - Optional telephone modem
    • EZ7, Modbus RTU, Modbus TCP/IP, BACnet MS/TP, BACnet IP, LonWorks FT-10 Protocols
    • Reads usage and reads demand in 15, 30 or 60-minute kW periods
    • Maintains data in case of power outage