/content/hbtbt/ae/en/search-results.html

    Submeters

    Single-Phase Energy Meter

    Energy meter with LCD display and integrated S0 interface. The S0 interface is a hardware interface for the transmission of measured values in building automation.

    Overview

    Energy meter with LCD display and integrated S0 interface. The S0 interface is a hardware interface for the transmission of measured values in building automation. Energy meters with integrated S0 interface enable the transfer of measured energy to the devices of the Saia PCD family via pulses. With the S0 pulse counter PCD7.H104, the pulses can be requested via the RS-485 interface (S-Bus or Modbus).

    Features & Benefits:
    • Single-phase energy meter, 230 VAC 50 Hz
    • Direct measurement up to 32 A
    • 7-digit LC-Display
    • Lead seal possible with cap as accessory
    • Precision class 1 according to IEC62053-21
    • S0 output according to IEC62053-31
    Certifications:
    • CE
    • EMD1
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list