/content/hbtbt/ae/en/search-results.html

    Submeters

    Split-Core Panel Board Monitoring System

    Discontinued

    The E30 & E31 Series Panel board Monitoring System provides a cost effective solution for electrical load management, making it ideally suited for applications where loads are dynamic, such as the data storage industry, lighting panels, etc.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The E30 & E31 Series Panel board Monitoring System provides a cost effective solution for electrical load management, making it ideally suited for applications where loads are dynamic, such as the data storage industry, lighting panels, etc. The E30 & E31 Series monitors the current, voltage, instantaneous power, demand, and energy consumption of each circuit in a panel board including the main feed. As a circuit approaches the user configured thresholds, alarm indicators are triggered, preventing costly downtime from overloaded circuits or failed loads.

    Features & Benefits:
    • Revenue grade
    • Retrofit or new construction
    • Flexible installation with 3/4”, 1”, or 18 mm spaced solid-core branch CT strips
    • Monitor up to 92 circuits per unit providing unlimited possibilities for monitoring
    • User-configurable to any combination of 1-, 2-, 3-phase meters, Reconfigure channels as needed to monitor neutral current
    • Widest dynamic range in the industry, 50 mA to 100 A monitoring
    Certifications:
    • UL listed
    • CE
    • BTL