/content/hbtbt/ae/en/search-results.html

    Submeters

    Veris UCT Series Current Transducer

    Veris UCT Series Current Transducer have centre hole sizes and current ratings to suit any application. UCTs have a solid-core that is ideal for new construction projects. Output is fixed at the industry standard of 0.333VAC

    Overview

    Veris UCT Series Current Transducer have centre hole sizes and current ratings to suit any application. UCTs have a solid-core that is ideal for new construction projects. Output is fixed at the industry standard of 0.333VAC. It can be used with Data logging, Recording, Power monitoring, Energy management, Alternative energy monitoring, Cost allocation.

    It has very high accuracy. It is compatible with existing systems. It has very outstanding durability because of rugged epoxy encapsulated construction. It is UL recognised. It has mechanical insulation of 600 Volt of AC power.

    Features & Benefits:
    • High accuracy: ±1% from 10% to 130% of rated current
    • 0.333VAC standard output
    • Compatible with existing systems
    • Rugged epoxy encapsulated construction
    • Outstanding durability
    Certifications:
    • UL recognized
    • cURus
    • CE
    • RoHS
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list