transducers
Electric Pneumatic Transducer
An E/P Transducer accepts a proportional voltage signal from an electronic controller and converts it into a proportional pneumatic signal of 0.2 to 1.0 bar to operate pneumatic actuators or reset pneumatic controllers.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
An E/P Transducer accepts a proportional voltage signal from an electronic controller and converts it into a proportional pneumatic signal of 0.2 to 1.0 bar to operate pneumatic actuators or reset pneumatic controllers. The RP7517A accepts a 2...10 Vdc / 4...20 mA signal directly from a MicroniK 100 output. The RP7517B includes a voltage-to-current converter for use with an Excel DDC output and Delta CPA. It may also be used in applications where more than one transducer must be connected to one MicroniK 100 output. Th
Certifications:- CE