/content/hbtbt/ae/en/search-results.html

    Thermostats

    PHC PushButton

    PHC pushbutton with bus connector, flush mounting, 8-gang, with 8 feedback LEDs and room thermostat for all PEHA flush mounted systems, incl. adapter frames, programmable with the PHC system software (starting with version V3)

    Overview

    PHC pushbutton with bus connector, flush mounting, 8-gang, with 8 feedback LEDs and room thermostat for all PEHA flush mounted systems, incl. adapter frames, programmable with the PHC system software (starting with version V3). Measure and control of the room temperature. The buttons are used for controlling and adjusting the display. All 8 buttons can be programmed to operate consumers such as dim, switch, shutters and blinds UP/DOWN, store and recall lighting scenarios, with labelling field of 23 x 35 mm

    Features & Benefits:
    • 2, 4 or 8 functions, depending on the device
    • LED feedback function
    • Large labelling area, with optional lighting
    • Easy to program