/content/hbtbt/ae/en/search-results.html

    Thermostats

    WS9 Series Thermostat for Fan Coils

    WS9 series thermostats provide real-time display of actual and set room temperatures, and control the opening and closing of fan-coil valves to control and regulate room temperatures.

    Overview

    The WS9 is a temperature control product with LCD display screen, and its design is based on an 86-box installation, providing overcooling protection while allowing manual or automatic control of different wind speeds of the fan. Operating power 100-240Vac, supports networking (Modbus communication) function.

    Features & Benefits:
    • Extra large LCD display and interface
    • Temperature display optional (room temperature or set temperature)
    • Manual or automatic wind speed options
    • Overcooling Protection
    • Keypad Lock
    • Temperature setpoint range can be set
    • Standard 86 wall box installation
    • Support access to external door cards for energy saving mode
    • Scheduled Shutdown
    Others
    Name
    Description
    File Size
    Date
    Size
    WS9系列 温控器,风机盘管用 用户手册
    application/pdf 249.9 KB
    11/16/2022
    249.9 KB
    WS9 SERIES WALL MODULE FOR USE WITH FAN COIL UNITS
    application/pdf 702.92 KB
    5/14/2023
    702.92 KB
    Name
    Description
    File Size
    Date
    Size
    WS9系列 温控器,风机盘管用 用户手册
    application/pdf 249.9 KB
    11/16/2022
    249.9 KB
    WS9 SERIES WALL MODULE FOR USE WITH FAN COIL UNITS
    application/pdf 702.92 KB
    5/14/2023
    702.92 KB
    Name
    Description
    File Size
    Date
    Size
    WS9系列 温控器,风机盘管用 用户手册
    249.9 KB
    11/16/2022
    WS9 SERIES WALL MODULE FOR USE WITH FAN COIL UNITS
    702.92 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    WS9B2WB/U
    WS9 Wall Module, 100 to 240V AC, White, 2 Pipe
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-ws9b2wb-u-ws9-wall-module-primaryimage
    WS9B2WB/U
    WS9 Wall Module, 100 to 240V AC, White, 2 Pipe
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-ws9b2wb-u-ws9-wall-module-primaryimage
    WS9B4WB/U
    WS9 Wall Module, 100 to 240V AC, White, 24 Pipe
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-WS9B2WB-U
    WS9B4WB/U
    WS9 Wall Module, 100 to 240V AC, White, 24 Pipe
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-WS9B2WB-U
    WS9E2WB/U
    WS9 Wall Module, 24V AC, White, 2 Pipe
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-ws9e2wbu-ws9wallmodule-primaryimage
    WS9E2WB/U
    WS9 Wall Module, 24V AC, White, 2 Pipe
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-ws9e2wbu-ws9wallmodule-primaryimage
    WS9E4WB/U
    WS9 Wall Module, 24V AC, White, 24 Pipe
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-ws9e2wbu-ws9wallmodule-primaryimage
    WS9E4WB/U
    WS9 Wall Module, 24V AC, White, 24 Pipe
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-ws9e2wbu-ws9wallmodule-primaryimage