/content/hbtbt/ae/en/search-results.html

    Ball Valves

    V2 Brass Ball Valve

    V2 Brass Ball Valves are used in application includes water, oil, gas, and non caustic liquid saturated steam and application ranges from HVAC control systems

    Overview

    V2 Brass Ball Valves are horizontal swing type valve made of forged brass body and disc for commercial and residential building applications and manufactured completely from forged brass and successfully installed in many general utilities and industrial compounds. Typical media of application includes water, oil, gas, and non caustic liquid saturated steam with temperature range - 20 to 150 Celsius. Specific areas of application ranges from HVAC control systems from commercial and residential building, heating and refrigeration, thermal plants and hydraulic instrumentation system

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V2-BAF-A400-B015NF
    V2 Brass Ball Valve, Brass B124, 400PSI, NPT Threading, 12 in, 49x25x110mm
    V2-BAF-A400-B015NF
    V2 Brass Ball Valve, Brass B124, 400PSI, NPT Threading, 12 in, 49x25x110mm
    V2-BAF-A400-B020NF
    V2 Brass Ball Valve, Brass B124, 400PSI, NPT Threading, 34 in, 65x31x140mm
    V2-BAF-A400-B020NF
    V2 Brass Ball Valve, Brass B124, 400PSI, NPT Threading, 34 in, 65x31x140mm
    V2-BAF-A400-B025NF
    V2 Brass Ball Valve, Brass B124, 400PSI, NPT Threading, 1 in, 75x38x140mm
    V2-BAF-A400-B025NF
    V2 Brass Ball Valve, Brass B124, 400PSI, NPT Threading, 1 in, 75x38x140mm
    V2-BAF-A400-B032NF
    V2 Brass Ball Valve, Brass B124, 400PSI, NPT Threading, 1 14 in, 85x48x175mm
    V2-BAF-A400-B032NF
    V2 Brass Ball Valve, Brass B124, 400PSI, NPT Threading, 1 14 in, 85x48x175mm
    V2-BAF-A400-B040NF
    V2 Brass Ball Valve, Brass B124, 400PSI, NPT Threading, 1 14 in, 95x55x175mm
    V2-BAF-A400-B040NF
    V2 Brass Ball Valve, Brass B124, 400PSI, NPT Threading, 1 14 in, 95x55x175mm
    V2-BAF-A400-B050NF
    V2 Brass Ball Valve, Brass B124, 400PSI, NPT Threading, 2 in, 113x67x180mm
    V2-BAF-A400-B050NF
    V2 Brass Ball Valve, Brass B124, 400PSI, NPT Threading, 2 in, 113x67x180mm